UNICASE worm gear units

  • Performance: 0.16 HP - 20 HP
  • Torque range: 823 lb-inch - 27,066 lb-in
Sizes: 6

NEW: We have thoroughly redesigned our two-stage SK 02040 helical worm gear unit. The new SK 02040.1, made from high strength aluminium, replaces the previous product. The die-cast aluminium housing guarantees maximum strength and rigidity with low weight and can be further protected by additional measures such as the highly effective nsd tupH surface treatment. The SK 02040.1 has a wide power range from 0.12 to 1.1 kW and an output torque of up to 100 Nm. The wide range of speed ratios (from 5.37:1 up to 330:1) enables optimum adaptation to the customer's requirements. The motor can be mounted directly without a coupling or via an adapter (IEC or NEMA).

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • Soft and quiet running
  • High overload capacity
  • Robust design for long life and easy maintenance
  • High axial and radial load capacities enable safe operation
  • Robust grey cast iron housing
  • Application-specific versions

B1000 - マニュアル - ギヤユニットおよびモーター用


B1000 - マニュアル - ギヤユニットおよびモーター用
  • Download 日本語
  • Download 英語
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download 日本語
  • Download 英語
Documentation Details

TI 80_0042 - Tech. Information / Data Sheet - Oil quantity


TI 80_0042 - Tech. Information / Data Sheet - Oil quantity
  • Download 英語
Documentation Details

G1000_IE3_50Hz UNICASE Gear Units & Gear Motors - UNICASE Gear Units & Gear motors IE3 50Hz - metric


G1000_IE3_50Hz UNICASE Gear Units & Gear Motors - UNICASE Gear Units & Gear motors IE3 50Hz - metric
  • Download 英語
Documentation Details

G5000


G5000
  • Download 英語
Documentation Details

TI60-0008 - IE3 - Helical Worm Gear Units SK 02040.1


TI60-0008 - IE3 - Helical Worm Gear Units SK 02040.1
  • Download 英語
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download 英語
Documentation Details

A6033 - Food and Beverage Industry - Drives


A6033 - Food and Beverage Industry - Drives
  • Download 日本語
  • Download 英語
Documentation Details

DS1120 - Helical Worm Product Datasheet DS1120


DS1120 - Helical Worm Product Datasheet DS1120
  • Download 英語
Documentation Details

F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで


F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで
  • Download 日本語
  • Download 英語
Documentation Details

I8160 - 画像パンフレット


I8160 - 画像パンフレット
  • Download 日本語
  • Download 英語
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download 英語
Documentation Details

Technical Information - Training manual - Technical information


Technical Information - Training manual - Technical information
  • Download 英語
Documentation Details

PL1030 - Part Lists - UNICASE Helical Worm Gear Units


PL1030 - Part Lists - UNICASE Helical Worm Gear Units
  • Download 英語
Documentation Details

PL1080 - Part Lists - Attachment Options


PL1080 - Part Lists - Attachment Options
  • Download 英語
Documentation Details

C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download 英語
Documentation Details

C020006_3020 - EAC Declaration of conformity of Customs Union – Motors and geared motors – Getriebebau NORD GmbH


C020006_3020 - EAC Declaration of conformity of Customs Union – Motors and geared motors – Getriebebau NORD GmbH
  • Download 英語
Documentation Details

C020007_1319 - Certificate of conformity - motors and gearmotors - Getriebebau NORD GmbH


C020007_1319 - Certificate of conformity - motors and gearmotors - Getriebebau NORD GmbH
  • Download 英語
Documentation Details

C020007_2620 - Certificate of conformity - gear - Getriebebau NORD GmbH


C020007_2620 - Certificate of conformity - gear - Getriebebau NORD GmbH
  • Download 英語
Documentation Details

C020009_1319 - Certificate of conformity - gear - NORD Privody Russia


C020009_1319 - Certificate of conformity - gear - NORD Privody Russia
  • Download 英語
Documentation Details

C020009_1319 - Certificate of conformity - motors and gearmotors - NORD Privody Russia


C020009_1319 - Certificate of conformity - motors and gearmotors - NORD Privody Russia
  • Download 英語
Documentation Details

C020010_1123 - Manufacturer`s declaration within the meaning of the REACH Regulation


C020010_1123 - Manufacturer`s declaration within the meaning of the REACH Regulation
  • Download 英語
Documentation Details

C020018_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 1 and 2 - No. 01100


C020018_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 1 and 2 - No. 01100
  • Download 英語
Documentation Details

C020019_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 22 - No. 01101


C020019_3018 - EAC Certificate of conformity for explosion proof gearboxes NORD - Zone 22 - No. 01101
  • Download 英語
Documentation Details

C020020_3018 - EAC Certificate of conformity for explosion proof motors gearboxes - Zone 21 and 22 - No. 01102


C020020_3018 - EAC Certificate of conformity for explosion proof motors gearboxes - Zone 21 and 22 - No. 01102
  • Download 英語
Documentation Details

C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive


C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive
  • Download 英語
Documentation Details

C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units


C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units
  • Download 英語
Documentation Details

C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units


C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units
  • Download 英語
Documentation Details

C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings


C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings
  • Download 英語
Documentation Details

C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units


C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units
  • Download 英語
Documentation Details