NORDBLOC.1® helical in-line geared motor

  • Performance: 0.16 HP - 50 HP
  • Torque range: 266 lb-inch - 29,207 lb-in
Sizes: 13

The NORDBLOC.1® helical in-line gear unit with its smooth surface is an innovative drive solution for all applications where cleanliness is essential. These advanced and patented gear units do not have installation openings. This increases the stability of the product and at the same time provides a smoother surface on which neither liquids nor solid materials can accumulate.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Aluminium housing version for low weight
  • Robust grey cast iron housing
  • Innovative design
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Large speed range
  • nsd tupH version possible
  • Application-specific versions
  • High drive torques

G1012 - G1012 IE1 IE2 IE3 NORDBLOC 50Hz, metric


G1012 - G1012 IE1 IE2 IE3 NORDBLOC 50Hz, metric
  • Download 英語
Documentation Details

B1000 - マニュアル - ギヤユニットおよびモーター用


B1000 - マニュアル - ギヤユニットおよびモーター用
  • Download 日本語
  • Download 英語
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download 日本語
  • Download 英語
Documentation Details

F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで


F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで
  • Download 日本語
  • Download 英語
Documentation Details

B1000 - マニュアル - ギヤユニットおよびモーター用


B1000 - マニュアル - ギヤユニットおよびモーター用
  • Download 日本語
  • Download 英語
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download 日本語
  • Download 英語
Documentation Details

G1000_IE3_50Hz UNICASE Gear Units & Gear Motors - UNICASE Gear Units & Gear motors IE3 50Hz - metric


G1000_IE3_50Hz UNICASE Gear Units & Gear Motors - UNICASE Gear Units & Gear motors IE3 50Hz - metric
  • Download 英語
Documentation Details

G5000


G5000
  • Download 英語
Documentation Details

TI60-0002 - Aluminium gear units with smooth surface motors 0.12 -1.1kW 50 Hz


TI60-0002 - Aluminium gear units with smooth surface motors 0.12 -1.1kW 50 Hz
  • Download 英語
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download 英語
Documentation Details

TI60-0006 - IE3 - One-stage NORDBLOC.1 Helical Gear Units


TI60-0006 - IE3 - One-stage NORDBLOC.1 Helical Gear Units
  • Download 英語
Documentation Details

A6030 - Drive Solutions for Baggage Handling Systems


A6030 - Drive Solutions for Baggage Handling Systems
  • Download 英語
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download 英語
Documentation Details

A6033 - Food and Beverage Industry - Drives


A6033 - Food and Beverage Industry - Drives
  • Download 日本語
  • Download 英語
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download 英語
Documentation Details

A6065 - Drive Solutions for the Tire Industry


A6065 - Drive Solutions for the Tire Industry
  • Download 英語
Documentation Details

CS0011 - Case Study TORRESOL


CS0011 - Case Study TORRESOL
  • Download 英語
Documentation Details

CS0013_ZOTTER - Case Study ZOTTER


CS0013_ZOTTER - Case Study ZOTTER
  • Download 英語
Documentation Details

CS0031 - Case Study: DTS²


CS0031 - Case Study: DTS²
  • Download 英語
Documentation Details

DS1012 - Distributor Assembly Program (D.A.P.) NORDBLOC.1 Helical-Inline


DS1012 - Distributor Assembly Program (D.A.P.) NORDBLOC.1 Helical-Inline
  • Download 英語
Documentation Details

F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで


F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで
  • Download 日本語
  • Download 英語
Documentation Details

F1400 - Aluminium Gear Units and Geared Motors


F1400 - Aluminium Gear Units and Geared Motors
  • Download 英語
Documentation Details

I8160 - 画像パンフレット


I8160 - 画像パンフレット
  • Download 日本語
  • Download 英語
Documentation Details

PM0008 - Drives for Solar Thermal Solutions


PM0008 - Drives for Solar Thermal Solutions
  • Download 英語
Documentation Details

S2500 - NORDBLOC.1 Helical Inline Gears


S2500 - NORDBLOC.1 Helical Inline Gears
  • Download 英語
Documentation Details

S3400 - Surface Protection for NORD Drive Solutions


S3400 - Surface Protection for NORD Drive Solutions
  • Download 英語
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download 英語
Documentation Details

TI60-0003 - Heavy Duty Motors for roller table applications


TI60-0003 - Heavy Duty Motors for roller table applications
  • Download 英語
Documentation Details

Technical Information - Training manual - Technical information


Technical Information - Training manual - Technical information
  • Download 英語
Documentation Details

PL1011 - NORDBLOC Helical Inline Gear Unit Parts


PL1011 - NORDBLOC Helical Inline Gear Unit Parts
  • Download 英語
Documentation Details

C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download 英語
Documentation Details

C010011_2721 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


C010011_2721 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download 英語
Documentation Details

C020010_1123 - Manufacturer`s declaration within the meaning of the REACH Regulation


C020010_1123 - Manufacturer`s declaration within the meaning of the REACH Regulation
  • Download 英語
Documentation Details

C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive


C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive
  • Download 英語
Documentation Details

C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units


C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units
  • Download 英語
Documentation Details

C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units


C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units
  • Download 英語
Documentation Details

C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings


C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings
  • Download 英語
Documentation Details

C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units


C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units
  • Download 英語
Documentation Details