UNIVERSAL SI worm gear units

  • Performance: 0.16 HP - 5.5 HP
  • Torque range: 186 lb-inch - 3,780 lb-in
Sizes: 5

UNIVERSAL SI worm gear units provide a high power density and are extremely compact. They are characterised by having low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types.

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminium housing version for low weight
  • Optional 10:1 helical pre-stage and double worm gear unit
  • Modular, flexible and versatile application
  • nsd tupH version possible
  • Output shaft bearing for high load capacities

B1000 - マニュアル - ギヤユニットおよびモーター用


B1000 - マニュアル - ギヤユニットおよびモーター用
  • Download 日本語
  • Download 英語
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download 日本語
  • Download 英語
Documentation Details

TI 80_0042 - Tech. Information / Data Sheet - Oil quantity


TI 80_0042 - Tech. Information / Data Sheet - Oil quantity
  • Download 英語
Documentation Details

G1000_IE3_ Gear Units & Gear Motors - G1000 Gear Units & Gear motors IE3


G1000_IE3_ Gear Units & Gear Motors - G1000 Gear Units & Gear motors IE3
  • Download 英語
Documentation Details

G1035 - UNIVERSAL Worm Gear Units (SI + SMI) Ordering Guide


G1035 - UNIVERSAL Worm Gear Units (SI + SMI) Ordering Guide
  • Download 英語
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download 英語
Documentation Details

A6091 - Drive solutions for packaging machinery


A6091 - Drive solutions for packaging machinery
  • Download 英語
Documentation Details

AS0014 - Intralogistics - Pallet conveyor technology


AS0014 - Intralogistics - Pallet conveyor technology
  • Download 英語
Documentation Details

CS0004 - Case Study Chronopost


CS0004 - Case Study Chronopost
  • Download 英語
Documentation Details

I8160 - 画像パンフレット


I8160 - 画像パンフレット
  • Download 日本語
  • Download 英語
Documentation Details

PM0007 - NORD tracks the sun


PM0007 - NORD tracks the sun
  • Download 英語
Documentation Details

TI60-0003 - Heavy Duty Motors for roller table applications


TI60-0003 - Heavy Duty Motors for roller table applications
  • Download 英語
Documentation Details

PL1035 - Part Lists -UNIVERSAL Worm Gear Units


PL1035 - Part Lists -UNIVERSAL Worm Gear Units
  • Download 英語
Documentation Details

PL1080 - Part Lists - Attachment Options


PL1080 - Part Lists - Attachment Options
  • Download 英語
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download 英語
Documentation Details

C010011_2721 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


C010011_2721 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download 英語
Documentation Details

C020010_3123 - Manufacturer`s declaration within the meaning of the REACH Regulation


C020010_3123 - Manufacturer`s declaration within the meaning of the REACH Regulation
  • Download 英語
Documentation Details

C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive


C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive
  • Download 英語
Documentation Details

C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units


C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units
  • Download 英語
Documentation Details