My Drive is from NORD!

The new MAXXDRIVE XT

  • High thermal load capacity without he need for external cooling
  • Reliable operation with long service life and low maintenance requirements
  • Customisable drive system thanks to the NORD modular system

MAXXDRIVE XT Right-Angle Gear Unit

Performance: 1,5 - 1.500 kW; Torque range: 15.000 - 75.000 Nm; High strength precision-made one-piece housing; Optimised housing geometry to achieve maximum thermal limit powers with axial fan; Low running noise