MAXXDRIVE® Right-Angle Gear Units

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
Sizes: 11
Mounting position: M1, M2, M3, M4, M5, M6
Ratio: 12.5:1 - 30,000:1

The right-angle gear version of the MAXXDRIVE® industrial gear unit is manufactured according to the proven UNICASE housing principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Cooling and heating options allow for a flexible temperature management, which also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and centre distances increase the load capacity and service life of the components. We offer short planning and delivery times. This is made possible due to our expert's extensive knowledge regarding the specific requirements for every application, as well as optimised component stocking.

  • Various output shaft bearings for optimum adaptation to the application
  • Effective cooling options available
  • Wide range of possible motor attachments
  • Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible
  • Modularly attached back stops enable easy access

  • Optimum sealing enables long deployment times without leakage
  • Low noise emission due to high precision bevel gears
  • Effective fan cooling through optimised fan and air flow
  • High torque capacity
  • Increased lubricant life minimises maintenance costs
  • Symmetrical design
  • Mirror-image and inclined installation possible
  • Optimal integration into the customer application through six possible installation positions
  • Input and output shafts can be adapted to customers' dimensions
  • Great reliability
  • Long service life
  • High precision

F1050 - MAXXDRIVE Modular Industrial Gear Units


F1050 - MAXXDRIVE Modular Industrial Gear Units
  • Download 英語
Documentation Details

G1050 - MAXXDRIVE Industrial Gear


G1050 - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

B1050 - MAXXDRIVE Industrial gear unit


B1050 - MAXXDRIVE Industrial gear unit
  • Download 英語
Documentation Details

B2050 - ATEX - MAXXDRIVE Industrial Gear Units


B2050 - ATEX - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

B1050 - MAXXDRIVE Industrial gear unit


B1050 - MAXXDRIVE Industrial gear unit
  • Download 英語
Documentation Details

B2050 - ATEX - MAXXDRIVE Industrial Gear Units


B2050 - ATEX - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

G1050 - MAXXDRIVE Industrial Gear


G1050 - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download 英語
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download 英語
Documentation Details

A6035 - Drive Solutions for Crane Systems


A6035 - Drive Solutions for Crane Systems
  • Download 英語
Documentation Details

A6041 - Drive Solutions for Sewage Plants


A6041 - Drive Solutions for Sewage Plants
  • Download 英語
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download 英語
Documentation Details

A6055 - Drive Solutions for the Bulk Industry


A6055 - Drive Solutions for the Bulk Industry
  • Download 英語
Documentation Details

AS0010 - Drives for Bucket Elevators


AS0010 - Drives for Bucket Elevators
  • Download 英語
Documentation Details

AS0011 - Drive Solutions for Screw Conveyors


AS0011 - Drive Solutions for Screw Conveyors
  • Download 英語
Documentation Details

AS0012 - Drive Solutions for Drag/Chain Conveyors


AS0012 - Drive Solutions for Drag/Chain Conveyors
  • Download 英語
Documentation Details

AS0013 - Antriebslösung für Taschensorter


AS0013 - Antriebslösung für Taschensorter
  • Download 英語
Documentation Details

AS0304 - Drive Solutions for Belt Conveyors


AS0304 - Drive Solutions for Belt Conveyors
  • Download 英語
Documentation Details

AS0306 - Drive Solutions for Circular Blending Beds


AS0306 - Drive Solutions for Circular Blending Beds
  • Download 英語
Documentation Details

ATEX & EAC Ex - ATEX Information Manual


ATEX & EAC Ex - ATEX Information Manual
  • Download 英語
Documentation Details

CS0005_EKATO - Case Study Ekato


CS0005_EKATO - Case Study Ekato
  • Download 英語
Documentation Details

CS0018 - Case Study SMS group


CS0018 - Case Study SMS group
  • Download 英語
Documentation Details

CS0032 - Case Study: Garaventa


CS0032 - Case Study: Garaventa
  • Download 英語
Documentation Details

CS0038 - Case Study: Fine Lady Bakery


CS0038 - Case Study: Fine Lady Bakery
  • Download 英語
Documentation Details

CS0039 - Case Study: Lachenmeier Monsum A/S


CS0039 - Case Study: Lachenmeier Monsum A/S
  • Download 英語
Documentation Details

CS0051 - Case Study: Drive solutions for parcel distribution centres - DHL


CS0051 - Case Study: Drive solutions for parcel distribution centres - DHL
  • Download 英語
Documentation Details

CS0052 - Case Study: Drive solutions for metering pumps - LEWA


CS0052 - Case Study: Drive solutions for metering pumps - LEWA
  • Download 英語
Documentation Details

DS1055 - MAXXDRIVE® Industrial Gear Units / SAFOMI-IEC for mixers


DS1055 - MAXXDRIVE® Industrial Gear Units / SAFOMI-IEC for mixers
  • Download 英語
Documentation Details

F1050 - MAXXDRIVE Modular Industrial Gear Units


F1050 - MAXXDRIVE Modular Industrial Gear Units
  • Download 英語
Documentation Details

F1060 - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry


F1060 - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry
  • Download 英語
Documentation Details

F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで


F1300 - 製品チラシ - 完全なドライブソリューションをワンソースで
  • Download 日本語
  • Download 英語
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download 英語
Documentation Details

Technical Information - Training manual - Technical information


Technical Information - Training manual - Technical information
  • Download 英語
Documentation Details

PL1050 - Options - Parts List - Catalogue industrial gears - Optionen


PL1050 - Options - Parts List - Catalogue industrial gears - Optionen
  • Download 英語
Documentation Details

PL1050 - SK 11207-SK 11507 - Parts List - Catalogue industrial gears - SK 11207 - SK 11507


PL1050 - SK 11207-SK 11507 - Parts List - Catalogue industrial gears - SK 11207 - SK 11507
  • Download 英語
Documentation Details

PL1050 - SK 12207 - SK 12507 - Parts List - Catalogue industrial gears - SK 12207 - SK 12507


PL1050 - SK 12207 - SK 12507 - Parts List - Catalogue industrial gears - SK 12207 - SK 12507
  • Download 英語
Documentation Details

PL1050 - SK 13207 - SK 13507 - Parts List - Catalogue industrial gears - SK 13207 - SK 13507


PL1050 - SK 13207 - SK 13507 - Parts List - Catalogue industrial gears - SK 13207 - SK 13507
  • Download 英語
Documentation Details

PL1050 - SK 14207 - SK 14507 - Parts List - Catalogue industrial gears - SK 14207 - SK 14507


PL1050 - SK 14207 - SK 14507 - Parts List - Catalogue industrial gears - SK 14207 - SK 14507
  • Download 英語
Documentation Details

PL1050 - SK 15207-SK 15507 - SK 15207 - SK 15507 Spare Parts List


PL1050 - SK 15207-SK 15507 - SK 15207 - SK 15507 Spare Parts List
  • Download 英語
Documentation Details

PL1050 - SK 5207 - SK 6507 - Parts List - Catalogue industrial gears - SK 5207 - SK 6507


PL1050 - SK 5207 - SK 6507 - Parts List - Catalogue industrial gears - SK 5207 - SK 6507
  • Download 英語
Documentation Details

PL1050 - SK 7207 - SK 8507 - Spare Parts List SK 7207 - SK 8507


PL1050 - SK 7207 - SK 8507 - Spare Parts List SK 7207 - SK 8507
  • Download 英語
Documentation Details

PL1050 - SK 9207-SK 10507 - Spare Parts List - SK 9207 - SK 10507


PL1050 - SK 9207-SK 10507 - Spare Parts List - SK 9207 - SK 10507
  • Download 英語
Documentation Details

C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download 英語
Documentation Details

C010011_2721 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


C010011_2721 - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download 英語
Documentation Details

C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive


C060000 - Manufacturer`s declaration within the meaning of the RoHS Directive
  • Download 英語
Documentation Details

C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units


C120001_0321 - Manufacturer`s declaration - DualUse for Gearboxes and Industrial Gear Units
  • Download 英語
Documentation Details

C451000_2019 - Declaration of Conformity - ATEX 2D+2G| Industrial gear units


C451000_2019 - Declaration of Conformity - ATEX 2D+2G| Industrial gear units
  • Download 英語
Documentation Details

C452000_2019 - Declaration of Conformity - ATEX 3D+3G| Industrial gear units


C452000_2019 - Declaration of Conformity - ATEX 3D+3G| Industrial gear units
  • Download 英語
Documentation Details