NORD UNIVERSAL motor

  • Performance: 0.16 HP - 60 HP
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

The new and energy-efficient UNIVERSAL motor from NORD DRIVESYSTEMS extends the motor portfolio for the most important world markets such as Europe, USA, Canada or China. It has the CE, UL, CSA, CCC, ISI and UA certifications, and is available with a power range from 0.12 to 45 kW. As standard, the UNIVERSAL motor is equipped with a temperature sensor (TF).

The motor is available in the IEC sizes 63 to 225, and in the following versions:

  • Foot-mounted motor (B3)
  • Flanged motor (B5 or B14)
  • NEMA C-flange
  • NEMA foot-mounted motor

Further options available are:

  • Motor plug connection (MS)
  • Single or double protective shields
  • Mechanical brake (BRE+)
  • External fan (F)
  • Protection class IP66

M7000 - Asynchronous Motors


M7000 - Asynchronous Motors
  • Download 英語
Documentation Details

M7000 Addendum - Addendum M7000: Safety Encoder


M7000 Addendum - Addendum M7000: Safety Encoder
  • Download 英語
Documentation Details

DS1005 - Flyer: Datasheet for Universal Asynchronous motors from NORD DRIVESYSTEMS


DS1005 - Flyer: Datasheet for Universal Asynchronous motors from NORD DRIVESYSTEMS
  • Download 英語
Documentation Details