Switchable pole motors

  • Performance: 0.16 HP - 23 HP
  • Efficiency class IE1
  • Global approvals and acceptances

NORD switchable pole motors enable operation with two or more fixed speeds. Squirrel cage motors with this design provide an economical alternative for applications in which continuous speed control with inverters is not required.

They are available in the following versions: 4-2-pole, 8-2-pole and 8-4-pole. Switchable pole motors have the advantage that they only need a single winding for operation at two speeds. NORD supplies these with the following options (selection):

  • Brake (BRE+), Double brake (DBR+), External fan (F), Incremental encoder (IG)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
  • Motor connection: Motor plug connection (MS)

M7000 - Asynchronous Motors


M7000 - Asynchronous Motors
  • Download 英語
Documentation Details

M7000 Addendum - Addendum M7000: Safety Encoder


M7000 Addendum - Addendum M7000: Safety Encoder
  • Download 英語
Documentation Details