Smooth motors

  • Performance: 0.16 HP - 3 HP
  • Global approvals and acceptances

NORD smooth-surface motors are produced in our own factories and supplied to all important markets throughout the world. Thanks to their wash-down design the motors are suitable for use in the food industry, among other places. 

  • B-side options: Brakes (BRE), Incremental encoder (IG)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
  • Motor connection: Motor plug connection (MS)

NEW: The new size 71 smooth motors are available in three power classes: 0.12 kW, 0.18 kW and 0.25 kW. IE3 efficiency level guarantees resource-saving operation. Thanks to their aluminium housing (protection class IP66), the motors are protected against corrosion.

B1091 - マニュアル - モーター用


B1091 - マニュアル - モーター用
  • Download 日本語
  • Download 英語
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download 英語
Documentation Details

Ambit Projects - Belt Conveyors for Produce Cleaning CS0023 - Drive solutions for ropeway stations


Ambit Projects - Belt Conveyors for Produce Cleaning CS0023 - Drive solutions for ropeway stations
  • Download 英語
Documentation Details

F1400 - Aluminium Drive Technology


F1400 - Aluminium Drive Technology
  • Download 英語
Documentation Details

TI60-0003 - Heavy Duty Motors for roller table applications


TI60-0003 - Heavy Duty Motors for roller table applications
  • Download 英語
Documentation Details

PL1090 - Spare Parts - NORD Motors


PL1090 - Spare Parts - NORD Motors
  • Download 英語
Documentation Details

C240001 - Certificate Marine and Offshore


C240001 - Certificate Marine and Offshore
  • Download 英語
Documentation Details