My drive is from NORD!

The new IE5+ Motor

  • The level stage of energy efficiency: IE5+
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

IE5+ synchronous motors

The level stage of energy efficiency: IE5+; Compact and hygienic design; Constant high efficiency over the entire adjustment range;

NORDAC LINK SK 250E

Produkt Management - Elektronische Produkte

Simple installation in the field thanks to all connections being pluggable; Can be individually configured to suit application; Networking with all common Bus Systems;

NORDBLOC.1 Bevel Gear Motors

Performance: 0,12 - 9,2 kW; Torque range: 50 - 660 Nm