my Drive is from NORD!

MAXXDRIVE for the mixing and agitator industry

  • FEM-optimised, compact design for the highest external loads
  • Reliable operation under extreme conditions
  • Customisable modular system for tailored solutions

MAXXDRIVE Parallel Gear Unit

Performance: 1,5 - 4.000 kW; Torque range: 15.000 - 282.000 Nm; High strength precision-made one-piece housing; Modular and flexible design for optimum adaptation to your application; Low running noise

SAFOMI-IEC for mixers

Produkt Management - Industriegetriebe

Excellent operating reliability; Compact and simple design; Reduced maintenance