NEW

NORDAC ON/ON+ - SK 300P - menič frekvencie

Silné zameranie, optimálna funkcia

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

The decentralised frequency inverter particularly serves the special requirements of horizontal conveyor technology. The NORDAC ON has been developed for IE3 drives while the NORDAC ON+ has been optimised for the combination with the IE5+ synchronous motor.  It is characterised by an integrated Ethernet interface, full pluggability as well as a very compact design. An economic plug-and-play solution for IIoT environments.

 

  • Power range: 0.37 - 3 kW
  • 3-phase 380 - 480 V
  • NORDAC ON for IE3 drives, NORDAC ON+ for IE5+ drives
  • Protection class: IP55, IP66
  • Functional safety

Future-ready

IIoT capability

Firmware update via Ethernet

PLC functionality for drive-related functions (PLC onboard)

Full Plug-and-Play capability for fast commissioning

Control and parameterisation tools with simple parameter structure

Possible reduction of variants within a system

Drives usable over a wide frequency range

Integrated Ethernet-based field bus systems switchable via parameters

Compact, space-saving design due to integration of Ethernet communication

STO and SS1 – optional integrated safety functions

Line filter for compliance with EMC regulations

S9013 - NORDAC ON and ON+


S9013 - NORDAC ON and ON+
  • Download Anglicky
Documentation Details

NORDCON

NORDCON

BU0000 - NORDCON Software Manual


BU0000 - NORDCON Software Manual
  • Download Anglicky
Documentation Details

BU0550 - NORDAC - PLC Functionality Manual


BU0550 - NORDAC - PLC Functionality Manual
  • Download Anglicky
Documentation Details

BU0800 - NORDAC ON / ON+ / PURE - SK 300P - manual


BU0800 - NORDAC ON / ON+ / PURE - SK 300P - manual
  • Download Anglicky
Documentation Details

BU0810 - POSICON - positioning control NORDAC ON/ON+, SK 300P


BU0810 - POSICON - positioning control NORDAC ON/ON+, SK 300P
  • Download Anglicky
Documentation Details

BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet, supplementary manual


BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet, supplementary manual
  • Download Anglicky
Documentation Details

BU0830 - NORDAC ON/ON+, SK 300P - Functional Safety


BU0830 - NORDAC ON/ON+, SK 300P - Functional Safety
  • Download Anglicky
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anglicky
Documentation Details

TI 80_0026 - Tech. Information / Data Sheet - Smart Oil Change


TI 80_0026 - Tech. Information / Data Sheet - Smart Oil Change
  • Download Anglicky
Documentation Details

TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781


TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781
  • Download Anglicky
Documentation Details

TI 80_0037 - Data sheet - Plug-in power supply NORD products


TI 80_0037 - Data sheet - Plug-in power supply NORD products
  • Download Anglicky
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal according to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal according to
  • Download Anglicky
Documentation Details

TI_275274218-221 - Technical Information / Data sheet SK H6G2.5 NQ16SPF OE xxx UL


TI_275274218-221 - Technical Information / Data sheet SK H6G2.5 NQ16SPF OE xxx UL
  • Download Anglicky
Documentation Details

TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB


TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB
  • Download Anglicky
Documentation Details

TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB


TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB
  • Download Anglicky
Documentation Details

TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL


TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL
  • Download Anglicky
Documentation Details

TI_275274690-692 - Technical Information / Data sheet SC H4S1 ST8SMM OE20A4 xxx UL


TI_275274690-692 - Technical Information / Data sheet SC H4S1 ST8SMM OE20A4 xxx UL
  • Download Anglicky
Documentation Details

TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL


TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL
  • Download Anglicky
Documentation Details

F3080_E3000 - Frequency inverter for horizontal conveyor applications


F3080_E3000 - Frequency inverter for horizontal conveyor applications
  • Download Anglicky
Documentation Details

S9013 - NORDAC ON and ON+


S9013 - NORDAC ON and ON+
  • Download Anglicky
Documentation Details

C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_2821 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Anglicky
Documentation Details

C310001 - Supplier’s declaration of conformity - acma


C310001 - Supplier’s declaration of conformity - acma
  • Download Anglicky
Documentation Details

C310001_EN_acma - Supplier’s declaration of conformity -acma


C310001_EN_acma - Supplier’s declaration of conformity -acma
  • Download Anglicky
Documentation Details

C310002 - Certificate according EN 61800-5-2:2017: Safety Circuit of the Frequency Inverter NORDAC ON


C310002 - Certificate according EN 61800-5-2:2017: Safety Circuit of the Frequency Inverter NORDAC ON
  • Download Anglicky
Documentation Details

C330001_Safety - Certificate for Frequency Inverter with safety switch off - NORDAC ON SK 3xxP


C330001_Safety - Certificate for Frequency Inverter with safety switch off - NORDAC ON SK 3xxP
  • Download Anglicky
Documentation Details

C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P


C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P
  • Download Anglicky
Documentation Details

Declaration of Conformity for the NORDAC ON/ON+, SK 300P from NORD Drivesystems - Declaration of Conformity - NORDAC ON/ON+, SK 300P


Declaration of Conformity for the NORDAC ON/ON+, SK 300P from NORD Drivesystems - Declaration of Conformity - NORDAC ON/ON+, SK 300P
  • Download Anglicky
Documentation Details