News –

NORD DRIVESYSTEMS extends the power of its NORDAC PRO SK 500P frequency inverters: The entire control cabinet series now covers a range from 0.33 hp to 50 hp. Furthermore, variants up to approximately 215 hp are in preparation. This way, the system supplier can meet various requirements in different industries.

Bargteheide, 2025-12-03

The control cabinet series with its extended power range provides users with high compatibility and easy integration into Ethernet-based control systems via the integrated multi-protocol Ethernet interface. It can be used to integrate the control component into different networks. This includes the PROFINET, EtherCAT, EtherNet/IP and POWERLINK protocols. Further protocols are covered depending on the model. A USB interface allows for voltage-free parameterisation.

PLC On Board

The inverter-integrated PLC functionality for drive-related tasks reduces the burden on higher-level controls. The POSICON positioning function handles various positioning applications, capable of both relative and absolute positioning using incremental or absolute encoders. Additionally, the parameter set switching feature allows for the sequential positioning of up to four axes.

Control of Different Applications

With the expanded NORDAC PRO SK 500P control cabinet series, users can implement a wide range of industry-specific drive applications. The inverters, equipped with vector control, offer overload reserves of 200%, making them ideal for controlling geared motors in heavy-duty applications or lifting systems. The built-in PI controller and integrated compensator control are perfectly suited for pumps and winding systems. Additionally, the frequency inverters are designed for direct side-by-side installation, saving valuable space in the control cabinet.