News –

MAXXDRIVE® XT Industrial Gear Units

Two-stage MAXXDRIVE XT right-angle gear units from NORD are ideal for belt conveyor systems in heavy-duty applications.

Waunakee, WI, 2020-09-15


MAXXDRIVE XT right-angle industrial gear units from NORD have a high thermal load capacity without the need for external cooling thanks to their strong ribbed design, enhanced axial fan design, and air guide covers. They are designed to keep conveyors running even under the harshest conditions, ensuring materials flow smoothly through the entire system. Additionally, large roller bearings and center distances increase the load capacity and service life of components, reducing the amount of routine maintenance required to keep the units operational.

The MAXXDRIVE series is known for its vast configuration options, and MAXXDRIVE XT units are no different. These units can be individually configured for even the most specialized functions, including those where low speed ratios and high power are both required. Gear units used for these types of applications need to be extremely robust and highly resistant to dirt and debris while operating. With that in mind, all MAXXDRIVE bearing and sealing surfaces are machined in a single process, greatly reducing the possibility of contaminants entering the drive cavity and allowing for extremely quiet operation compared to other industrial gear units. Whether used in belt conveyor systems, mixers, mills, sorting drums, or crushers, MAXXDRIVE industrial gear units can achieve very high output torques, making them a go-to solution in heavy-duty applications for more than ten years.

Modular systems for specialized, cost-effective conveyor belts

NORD products are based on a comprehensive modular system, allowing customers to easily configure drive systems from a wide selection standard variable frequency drives, motors, gear units, coupling systems, and braking systems – each with their own unique set of options and features. NORD produces geared motors for both horizontal and vertical conveyor systems, all of which have a one-piece housing design that tolerates extremely high transverse forces and torque loads. This also applies to the very powerful MAXXDRIVE industrial gear units, which are required where conveyor inclines are very steep or where high material quantities need to be transported.

Contact us for more information.