News –
NORD DRIVESYSTEMS to Display Durable, Cost-Effective Solutions at IPPE 2023 for Food Processing and Packaging Systems
NORD’s poultry and meat industry solutions include hygienic, compact gear units, high-efficiency electric motors, and precise electronic control products with a variety of surface protection options for wash-down environments.
Waunakee, WI , 2022-12-13
NORD DRIVESYSTEMS will be showcasing their
innovative meat and poultry drive solutions
at the International Production & Processing Expo (IPPE) January 24th – 26th in Atlanta, GA. NORD’s food processing and packaging solutions focus on precise, dynamic control for conveyor systems, reliable performance, and compliance with strict hygiene standards for wash-down environments.
NORD will be displaying these specialized solutions at booth BC-10127:
Smooth Surface Gear Units and Motors
Smooth surface gear units
are a corrosion resistant and wash-down ready solution for applications where sanitation and cleanliness are essential. The high-strength, aluminum alloy housing provides an easy to clean surface with additional protection measures such as potted terminal boxes, QUADRALIP™ seals, condensation drain holes, and moisture resistant varnished dipped windings to keep moisture and unwanted debris from entering the gear unit. Smooth surface gear unit options include a range of NORDBLOC.1® inline gear units, 93.1 helical bevel gear units, and MINICASE™ gear units. Motor options include the HM and HMT series – the HM series features a variety of protective coatings and finishes whiles the HMT series are treated with nsd tupH™.
nsd tupH™ Sealed Surface Conversion System
NORD’s
patented nsd tupH™ treatment
is the ideal solution for challenging environmental conditions. The chemical process transforms the physical properties of the gear unit’s aluminum alloy housing to create a surface that is up to 7 times stronger than the original material, resistant to contact corrosion from acids and alkalis, and unlike paint, will not flake or chip. When compared to stainless steel, nsd tupH™ provides a lightweight, cost-effective alternative that is more readily available in a greater selection of gear unit options.
Overhead Conveyor Drives
Overhead conveyor drives
are a specialized solution designed for the unique applications of the food and beverage industry. They feature heavy-duty construction for high overhung load capacity, a UNICASE™ housing for reliable operation, and a spread bearing design with dry cavity for optimized oil leakage protection. Designed with a mounting flange and output shaft that easily drop into industry standard footprints, overhead conveyor drives deliver a low total cost of ownership while providing high efficiency and easy maintenance for food processing plants around the world.
Screw Conveyor Package
NORD’s
Screw Conveyor Package
offers a compact and cost-effective drive solution without inefficient and hazardous top motor mounts, pulleys, belts, or guards. The design features a directly coupled gearmotor or standard NEMA C-face adapter in either a parallel or right-angle gear unit version for easier system maintenance, increased reliability, and more direct torque transfer. The complete package also includes versatile flange options with multiple bolt patterns, 3-hole or 2-hole tapered CEMA drive shafts, a QUADRILIP™ seal system for oil leakage protection, and material evacuation ports.
IE5+ Synchronous Motors/DuoDrive Integrated Gear Unit/Motor
IE5+ synchronous motors
are characterized by their exceptionally high efficiency in a compact, hygienic design. The non-ventilated variant (N-Design) features smooth surfaces for high corrosion resistance and easy cleaning in wash-down areas and can be supplied with IP69K surface treatment or nsd tupH Sealed Surface Conversion for additional protection. With high efficiency performance and low maintenance requirements, users can experience energy savings, reduced system variants, and lower operating costs.
The
DuoDrive integrated gear unit/motor design
combines a high-efficiency IE5+ motor with a single stage helical gear unit to create a solution with an optimized system efficiency, high power density, and full Plug-&-Play capability. Industry standard mounting dimensions and a smooth, wash-down aluminum-alloy housing enable easy cleaning, installation, and can additionally be treated with IP69K surface treatment or nsd tupH sealed surface conversion.
NORDAC® ON/ON+ Variable Frequency Drives
NORDAC ON/ON+ variable frequency drives
were developed for the special requirements of horizontal conveyor technology and for use with IE5+ motors (NORDAC ON+). They feature an integrated Ethernet interface, full Plug-&-Play capabilities for fast commissioning, POSICON integrated positioning mode for high precision, and PLC functionality for drive related functions. NORDAC ON/ON+ VFD’s can be wall or motor mounted and feature protection class IP55 or IP66.
You can learn more about NORD products featured at IPPE.
Click here