The new and energy-efficient UNIVERSAL motor from NORD DRIVESYSTEMS extends the motor portfolio for the most important world markets such as Europe, USA, Canada, China or Russia. It has CE, UL, CSA, CCC, EAC, ISI and UA certifications, and is available with a power range from 0.12 to 45 kW. As standard, the UNIVERSAL motor is equipped with a temperature sensor (TF).
The motor is available in IEC sizes 63 to 225, and in the following versions:
• Conventional motor (B3)
• Flanged motor (B5 or B14)
• NEMA C flange
• NEMA conventional motor
Further options available:
• Motor plug connection (MS)
• Single or double protective covers
• Mechanical brake (BRE+)
• External fan (F)
• Protection class IP66