dhp technology

Drive Solutions for Innovative Solar Technology

In August 2018, the world's first solar folding roof was commissioned by dhp technology on the sewage plant ARA Chur. With the help of robust ropeway technology, the flexible folding roof can be brought into a secure position where it is protect from extreme weather conditions.

  • DHP Technology

Focus on the Customer

dhp technology was founded in 2015 and develops solar power generation systems for a modern, renewable and decentralized power supply. Their center is on sustainable local value creation, the conservation of scarce resources and the reduction of CO<sub>2</sub> emissions. With the HORIZON foldable roof, the Swiss company developed a new technology that equally meets environmental, sociological, and economical needs.

<h3>Focus on the Project</h3>

The NORD drives – consisting of a UNIVERSAL worm geared motor with brake, magnetic encoder and motor - automatically retract and extend the folding roof membranes. The integrated PLC manages the processes independently - controlled by weather station and algorithm:

  • Individually addressable for easier maintenance
  • Autonomous homerun function for increased operational safety
  • Speed control

Project Challenge

Sewage treatment plants consume large amounts of electrical energy and space. It is not possible to cover the area with conventional photovoltaic systems since the settling basins must be accessible from above at any given time for operational reasons.

<h3>Solar Technology Redefined</h3>

The HORIZON foldable solar roof by dhp technology is erected over already used areas and allows for an intelligent dual use of industrial sites. In August 2018, the world’s first solar folding roof above a sewage treatment plant was commissioned at the Chur sewage treatment plant (Switzerland). It covers an area of 5,800 m<sup>2</sup> and completely covers the pretreatment, secondary (biological) treatment, and tertiary treatment basins. The 2,120 modules produce 550,000 kWh of electrical power per year – equaling about 20% of the auxiliary power required by the plant.

<h3>Flexible and Autonomous</h3>

The foldable solar roof operates completely autonomously and automatically adjusts to the ambient conditions, using the weather data of a local weather station and external sources. The sun controls the intelligent drive units with integrated PLC automatically: Using robust cableway technology, the solar panels unfold automatically as soon as the first sun rays are visible. They return to their protective garage position when the sun goes down in the evening. The foldable solar roof also returns to this position automatically in case of snow, hail or wind, and extreme situations – such as power or communication failures.

Application Solution

The extension and retraction of the folding roof panels are handled by intelligent drive units from NORD DRIVESYSTEMS. The NORD drives – consisting of a UNIVERSAL worm geared motor with brake, magnetic encoder and motor-mounted NORDAC FLEX SK 205E frequency inverter – are mounted in a protected position on the supporting structure and can be individually controlled. This allows the maintenance personnel to retract individual folding roof groups into the garage and perform maintenance to specific basins.

<h3>Controlled by Weather Station and Algorithm</h3>

Each of the 53 folding roof groups has a drive of its own and can be extended and retracted automatically, depending on the weather. For this purpose, the NORD frequency inverters read weather data and process this data using a custom meteo algorithm that controls the plant and gives the appropriate commands for retracting and extending. Rotary encoders ensure that the position of the panels is known at any given time. Four drives each are electrically linked via the internal CAN bus, with one of the drives controlling the movement sequences as master.

<h3>Intelligent Drives With Integrated PLC</h3>

The control unit has been programmed to retract the solar panels into the secure garage position automatically in case of a power or communication failure. This means: manual intervention via remote maintenance is possible but not necessary for secure operation. We use the ramp function to ensure we can retract the panels in an adequate period of time. The drive unit PLC controls this as well.

UNICASE™ Helical Worm Gear Units

Long Service Life with Quiet Operation

  • Power: 0.16 hp – 20 hp (0.12 kW – 15 kW)
  • Torque: Up to 27,349 lb-in (93 Nm – 3,090 Nm)
  • High bearing capacity
  • Quiet operation
  • Long service life

NORDAC® FLEX – SK 200E – Variable Frequency Drive

Greater Flexibility. Lower Costs

  • Power: 0.33 – 30.0 hp (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Highly configurable modular design
  • High functionality for a wide range of applications

Related Products and Services