Safe without downtimes

Drive solutions from NORD:
Food-safe with NXD tupH®

NORD has taken its powerful surface treatment to the next level: NXD tupH®. This makes the surfaces of our proven aluminium components even more durable while being food-safe according to the international requirements. Your benefit: particularly durable, hygienic drive solutions – tailor-made with our modular products.

Take the test

Food & beverage:
We are familiar with your business and your requirements

The innovative NXD tupH® surface treatment is just one of our answers to the increasingly stringent regulations that must be met in the food and beverage industry. With our tailor-made drive solutions, we enable you to achieve these high requirements in an economic and safe manner – our certificates are proof of this and of our credo: We are your solution partner for the food and beverage industry. How can we assist you?

  • High investment security. Drive solutions with NXD tupH® surfaces have a long service life even under the extreme conditions of the wash-down area and meet international requirements of the food processing industry.
  • Minimum downtimes. We offer components that require low maintenance and are easy to clean thanks to smooth surfaces.
  • High level of hygiene. NORD modular products include smooth motors and fanless drives – upon request with our powerful NXD tupH® treatment.
  • Reduced operating costs. We design your tailor-made drive solution that ensures optimum system efficiency with maximum efficiencies.
  • High availability. Our network of more than 80 countries enables short delivery times and keeps your drive solution running with our 24/7 service.

NXD tupH®:

How it works

Aluminium housings are treated, resulting in a very hard, inert surface. It is then coated with a powerful sealer which is further optimised in terms of stability, chemical protection and sustainability.

NXD tupH®: Your benefits

  • High level of hygiene: The sealing does not chip off or corrode.
  • Fast cleaning: The smooth surface can be cleaned hygienically.
  • High efficiency: Aluminium dissipates heat well and therefore enables a higher power density.
  • Global food conformity: The NXD tupH®-surface meets the requirements of the FDA, EU and Switzerland as well as the MERCOSUR states.
  • Sustainable solution: The NXD tupH® system is free from PFAS and chromates.
  • Quick availability: Our NXD tupH® products are available in stock ready for installation.

NXD’s previous generation NSD has already impressively demonstrated its resistance as an effective protection for aluminium surfaces in practice. Drives that previously had to be replaced regularly, serve well for years now, thanks to this technology. We are permanently focused on our customers’ industries and are continuously developing the protection systems. Surfaces treated with NXD tupH® are thus free from chromates and PFAS. This increases the investment security for our users.

What can we do for you?

Thousands of installed drives in the food and beverage industry speak for themselves. Find out where you can benefit from our drive solutions,

  • Example:
    Conveying agricultural products

    Constant belt speeds while maintaining intensive irrigation – ensured by our drive solutions and the NXD tupH® surface treatment.

  • Example:
    Packaging meat

    Low-backlash drives ensure precise and dynamic movement – top hygienic thanks to our food-safe NXD tupH® surface protection.

  • Example:
    Filling dairy products

    Our drive solutions minimise cycle times through precise positioning and speed control – food-safe and durable thanks to NXD tupH®.

  • Example:
    Forming bakery-products

    In the production of baked goods, frequency inverters with torque monitoring ensure rapid shaping – without any dough sticking to the machine..

  • Example:
    Conveying fish

    Our drives can be controlled individually and can intelligently adjust belt speeds. With NXD tupH®, they become resistant to moisture and salt.

  • Example:
    Sealing beverage bottles

    With absolute encoders and incremental encoders, our drive solutions implement precise positioning – and can be installed quickly and error-free via plug-and-play.

  • Example:
    Metering chocolate

    Our drive solutions keep your process flowing – belt speeds are perfectly matched by means of precise positioning.

  • Example:
    Filling pharmaceuticals

    With our NXD tupH® surface treatment, we provide drive solutions, which are resistant to chemical cleaning agents and potential contamination.

Take the test

Did we arouse your interest? You want to convince yourself of the resistance of our NXD surfaces? Order our free flyer with NXD samples – and touch and feel our surface protection.

Order free sample now

Our promise to you: Our Solution. Your Success.

Our promise to you: Our Solution. Your Success. How we support you in the successful design of your applications:

  • High-level industry expertise – with our industry experts and application-specific know-how for design, calculation and selection of drive units
  • Individual project advice – from the initial concept onwards, we assist you from the design phase, up to commissioning
  • Extensive modular range of products – from which tailored drive systems can be produced to meet a wide variety of requirements
  • Worldwide service – with our global network covering more than 80 countries.

Contact the NORD solution experts