Electromech

Drive Systems for Access Shafts - Sewer tunnel construction in Abu Dhabi

In the island city of Abu Dhabi, new sewage tunnels are bored up to 100 m below the sprawling metropolis. Robust NORD drives in synchronized operation enable hoist systems to take utility platforms safely down deep-reaching access shafts and up again.

Elektromech

Focus on the Customer

ElectroMech Material Handling Systems (India) Pvt. Ltd. was founded in 1979. The engineering company has seen rapid growth in recent years and is now the largest crane systems manufacturer with a commanding market share in India. ElectroMech offers suitable solutions for a wide range of applications in manufacturing plants and infrastructure projects. Based in Pune, the company manufactures a comprehensive range of hoist and crane systems.

<h3>Focus on the Project</h3>

In this tunnel construction project, the precisely synchronized operation of NORD‘s drive system pairings is absolutely vital, since ElectroMech‘s gantry cranes must take platforms down a considerable distance of 90 mat several of the access shafts. Measuring 4 to 5.5 m across, the main tunnel for the Gulf Emirate‘s “Strategic Tunnel Enhancement Programme” (STEP) will eventually extend for about 40 km beneath the city and its environs. Once completed, the new sewage system will be able to dispose of 800,000 m³ of wastewater per day.

Project Challenge

Water consumption in the Emirate of Abu Dhabi amounts to a staggering 550 l per person per day. With its population rising by leaps and bounds, the metropolis recently initiated the construction of an all-new,state-of-the-art sewage and wastewater recycling system with a greatly enhanced capacity. A gravity-driven system based on new tunnels deep underground is to collect all wastewater and deliver it to a large-scalepumping station on the coast.

<h3>From Darkness to the Light of Day</h3>

The tunnels beneath the highly developed urban area are constructed via trenchless excavation. Indian crane manufacturer ElectroMech was contracted to manufacture and install large gantry systems at a number of access shafts, where utility platforms can be lowered and lifted to move personnel, machinery, and material into the tunnels and out again.

<h3>Hoists in Lockstep</h3>

Given a tunnel boring phase of at least two years from start to finish, these hoists call for very robust drive solutions that can be relied on for minimal maintenance requirements. Also, several drives assigned to the same crane must perform in perfectly synchronized operation: in order to safely take people, material and tools up and down long rides on a moving platform, geared motors working in pairs need to ensure that the platform remains level at all times. In addition to this crucial functional requirement, the climate of the Persian Gulf region featuring extraordinary heat is another factor to consider: all drivetechnology has to be tough enough to weather these conditions.

Application Solution

For the main as well as for auxiliary hoist applications in Abu Dhabi, ElectroMech and NORD DRIVESYSTEMS have co-engineered drive solutions based on helical bevel geared motors. The gears work at an efficiency of more than 95 percent. These gearedmotors come in special UNICASE grey cast-iron housings, which are extremely resilient and provide excellent protection against harsh outdoor conditions.

<h3>Dynamic Duo</h3>

Each crane employs two drums for hoisting. Each of these is equipped with a geared motor that is connected to and controlled by a frequency inverter. The heavy-duty helical bevel geared motors provide for 110 kW rated power and 1,200Nm torque. The entire system was automated to achieve a perfectly synchronized operation of the main hoist’s two drums using encoder feedbacks. They must work exactly in lockstep with each other to ensure that the utility platform in the access shaft can be lifted and lowered without ever tilting to one side.

<h3>Joint solutions</h3>

Proper operation within a mere ±5° of tilt is ensured by NORD frequency inverters that feature field oriented control technology, which provides for constant speeds under changing loads and very high torques during start-up. This solution comprising two-stage helical bevel geared motors and frequency inverters is only the latest in a series of collaborative projects undertaken by NORD and ElectroMech: over the course of several years,the two partners have implemented a substantial number of application-specific drive solutions for various hoist systems.

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

NORDAC PRO SK 500E

Frequency inverter for control cabinet installation

  • Power range: 0.25 - 160 kW
  • Protection class: IP20
  • Flexibly adjustable thanks to scalable Ethernet interfaces
  • Scalable range of functions with plug-in optional modules
  • Multiple axis operation controllable via multi-encoder interface

Standard asynchronous motors

Asynchronous motors

  • 0.12 kW - 55 kW
  • Protection class: freely selectable and therefore individually adaptable
  • Worldwide approvals and acceptances
  • Efficiency classes IE1 - IE4
  • Flexibly adjustable thanks to various motor options

CS0009 - Electro Mech_prístupové šachty


CS0009 - Electro Mech_prístupové šachty
  • Download Anglicky
Documentation Details

A6035 - Prezentačný leták A6035 – Pohonnné systémy pre žeriavový priemysel


A6035 - Prezentačný leták A6035 – Pohonnné systémy pre žeriavový priemysel
  • Download Anglicky
Documentation Details

Find further information here: