MAXXDRIVE® XT: High Thermal Capacity for Low Gear Ratios

The MAXXDRIVE® XT industrial gear unit is engineered for applications requiring low gear ratios and high thermal capacity. Designed for continuous operation under demanding conditions, it is well suited for belt conveyor systems.

Built for Bulk Material Conveyor Applications

The Challenge
Mining and bulk material handling applications often require materials to be conveyed over long distances and steep inclines. Operating in harsh environments, drive systems must deliver high conveying speeds with low gear ratios while preventing overheating and supporting reliable 24/7 operation.

The Solution
The MAXXDRIVE XT features a heavily ribbed housing, axial fans, and air-guidance hoods that provide high thermal capacity without the need for external cooling. Its two-stage bevel-spur design delivers low gear ratios, while large roller bearings support high torque capacity and long service life. Special sealing designs help protect against water and dust for reliable operation in demanding environments.

Your Benefits

  • High thermal capacity: Optimized design prevents overheating and eliminates the need for external cooling units.
  • Built for continuous operation: Large roller bearings increase load capacity while reducing maintenance requirements.
  • Worldwide support: NORD's global network in more than 80 countries helps ensure responsive service and short delivery times.
  • Ideal for: Heavy load belt conveyor systems.

Go to the Buyer's Guide Now

Features and Options

Configure your MAXXDRIVE XT with modular features and options designed to meet your application's operating requirements while supporting long service life and reduced maintenance. Key options include:

Auxiliary Drive

Allows the machine to operate at reduced speed during maintenance, simplifying service and inspection procedures.

Foundation Frame / Motor Swing Arm

Provides precise motor and gear unit alignment while absorbing reaction torque.

Fluid Coupling

Provides smooth, wear-free power transmission to reduce motor starting torque and minimize stress on the drive system.

Disc / Drum Brake

Provides controlled stopping of drives and loads for service braking or emergency stop applications.

Backstop

Prevents reverse rotation during shutdown, helping protect the drive system and conveyed material from damage.

Axial Fan

Dissipates heat from the gear unit to increase thermal capacity without requiring an additional power source

ATEX

Available upon request for MAXXDRIVE industrial gear units in ATEX Categories 2 and 3.

MAXXDRIVE in Action: Ore Mining

alt

French bulk material handling specialist TECHMI relies on NORD drive solutions at the Borov Dol Mine in North Macedonia. Two MAXXDRIVE XT industrial gear units keep the ore conveying system operating reliably under demanding conditions.

  • More than 3.7 miles (6 km) of conveyor length across three belt conveyors
  • Main conveyor exceeds 3.0 miles (4.8 km) in length and operates at 4.5 m/s with torque exceeding 57,000 Nm
  • Conveys up to 1,213 US tons (1,100 metric tons) of rock and overburden per hour
  • Handles elevation changes with vertical drops of more than 984 ft (300 m)
  • Ambient temperatures between -13°F to 104°F (-25°C to 40°C)

MAXXDRIVE XT Buyer's Guide

Learn more about the MAXXDRIVE® XT series, including available sizes, technical features, and the advantages it offers for bulk material handling and belt conveyor applications.

Download the MAXXDRIVE XT Flyer

Discover More MAXXDRIVE Applications

High Performance in a Compact Footprint

The MAXXDRIVE® XJ features a J-shaped shaft configuration with an additional drive shaft mounting position for installations with limited space. Ideal for crane and trolley travel mechanisms.

Explore MAXXDRIVE XJ

Increased Center Distance for Hoisting Applications

The MAXXDRIVE® XD features an increased center distance that supports a U-shaped arrangement of the drive and driven equipment, making it ideal for hoisting applications.

Explore MAXXDRIVE® XD

Compact Design for Mixers and Agitators

The MAXXDRIVE® XC combines a compact footprint with a modular design, making it ideal for mixing, agitation, and other heavy duty applications where installation space is limited.

Explore MAXXDRIVE XC

MAXXDRIVE: Built for Heavy Duty Performance

The MAXXDRIVE series of industrial gear units is engineered for demanding heavy-duty applications. Explore the full portfolio and discover solutions designed to meet a wide range of operating requirements.

MAXXDRIVE Overview

The NORD Promise:
Our Solution. Your Success.

We support you in designing successful applications:

  • Industry expertise to help design, calculate, and select the right drive solution
  • Individual project advice from initial concept through commissioning
  • A comprehensive modular product portfolio to configure the right solution based on application requirements
  • Worldwide service and support through our network in more than 80 countries

Speak with a NORD Solution Expert

Planning a heavy-duty application that demands reliable, low maintenance performance? Our application specialists can help you configure the right MAXXDRIVE industrial gear unit for your project.