News –
NORD Announces NXD tupH® for Reliable Surface Protection in Extreme Conditions
NXD tupH® Sealed Surface Conversion System offers significant corrosion resistance for extreme conditions, particularly in wash-down applications.
WAUNAKEE, Wis., 2026-10-13
NXD tupH® Sealed Surface Conversion System
from NORD DRIVESYSTEMS is a state-of-the-art surface protection solution that is made to withstand harsh environmental conditions such as hygiene-sensitive applications in Food and Beverage, Pharmaceuticals, Packaging, and other demanding environments. The name combines NXD, meaning NORD eXtreme Duty, and tupH derived from the words “tough” and “pH-value.” The food-safe surface treatment provides aluminum units with properties that make the material comparable to stainless steel when it comes to hygiene and corrosion resistance without the costly price tag. NORD’s product offering incorporating NXD tupH includes a range of gear units, smooth body motors, and decentralized variable frequency drives.
Test-Proven Durability
The NXD tupH process begins with the aluminum housing parts undergoing a surface conversion process, creating an extremely inert surface with strong adhesion properties for the next layer. The converted parts are then cured with a thin, high-performance food-grade sealer, resulting in a non-porous surface that can be hygienically cleaned without flaking or corroding after numerous cleaning cycles. NXD tupH surfaces are free from chromates and PFAS, chemically resistant, and food-safe according to the FDA, the EU Regulation 1935/2004 and the respective regulations in Switzerland and the MERCOSUR states.
Cost-Effective, Lightweight Drives
NXD tupH provides users with an economical and durable solution comparable to stainless steel drives. Since the surface protection system utilizes aluminum housings, the drives are much more lightweight than heavy stainless steel, enabling a compact design that is easier to handle and install. Aluminum additionally offers high thermal conductivity for quicker heat dissipation, allowing the units to achieve a higher power density and lower peak surface temperatures.
Complete Solution from a Single Source
NORD offers NXD tupH Sealed Surface Conversion System with many of their standard products, allowing for numerous configuration options with no separate warehousing or installation costs, as well as fast delivery. It is available for all NORD aluminum products with a smooth surface, including the
DuoDrive integrated gear unit and motor,
the energy-efficient
non-ventilated (TENV) IE5+ smooth surface motors,
IE3 smooth surface motors,
as well as gear units such as the
NORDBLOC.1® helical incline,
UNICASE™ parallel shaft,
NORDBLOC.1 helical bevel,
and
UNIVERSAL SMI worm gear units.
The
NORDAC ON PURE decentralized variable frequency drive
will also be available soon. This wide range of product options enables NORD to provide complete drive systems with food-safe, corrosion-resistance surface protection from a single source.
Learn more at
nord.com.