News –
Efficient design of conveyor systems for food packaging
In the food, beverage and packaging industries, space for conveyor systems is limited. A Swedish machine manufacturer uses the advantages of drive technology from NORD DRIVESYSTEMS to realise a compact design with reduced drive variants for chain conveyors.
Brampton, ON, 2025-06-02
NORD has extensive knowledge and long-term experience in more than 100 industries. As a system supplier with global presence, the company offers tailor-made and sustainable drive solutions for all stages in the packaging process.
Fredriksons
, a manufacturer of conveyor systems for the food and beverage industry, benefits not only from the space-saving design, the different speed levels and the integrated multi-protocol Ethernet interface of the NORD drives, but also from the option for variant reduction – both for decentralised and control cabinet solutions. The ability of NORD drives to withstand temperatures down to -30 °C makes them particularly advantageous for deep-freeze applications.
High-tech inverters for modern production
Fredriksons’ chain conveyors for food packaging use IE3 asynchronous motors from NORD with a
NORDBLOC.1® helical bevel gear unit
combined with the
NORDAC <i>ON</i> frequency inverter
. The decentralised frequency inverters provide an economical solution for modern production environments. They cover a power range from 0.37 kW to 3.7 kW and are characterised by their full plug-in capability, plug-and-play function, low maintenance and high reliability. Further features are PLC on board and the integrated Ethernet interface. The PROFINET, EtherNet/IP and EtherCAT protocols can be easily set via parameters. In addition to STO and SS1, the NORDAC <i>ON</i> will soon offer new functional safety features: SLS, SMS and SSM.
For stand-alone solutions, Fredriksons uses the
NORDAC PRO SK 500P
frequency inverter from NORD. The control cabinet inverter in book-size format is suitable for practically any drive application. Its variants cover a power range from 0.25 to 22 kW while also convincing with its high overload capability. Soon, the inverter will be available with a power extension up to and including 160 kW.
Efficient solutions from our modular range of products
By using NORD products, the Swedish machine manufacturer was able to reduce the number of drive variants in its systems. Thanks to the reduced use of materials and the ideally matched drive components, the TCO and the CO2 footprint can also be reduced.