News –

NORDAC frequency inverters with integrated AS-Interface – ideal for retrofitting and replacement

With the decentralised NORDAC LINK and NORDAC FLEX frequency inverters from NORD DRIVESYSTEMS, users have the opportunity of equipping their existing ASi system with state-of-the-art technology. This is particularly beneficial when an installed device is no longer available or discontinued – or when the successor model is not compatible with the existing infrastructure.

Brampton, ON, 2026-01-15

NORD’s flexible drive technology with integrated ASi enables easy integration into existing AS-Interface systems. NORDAC LINK and NORDAC FLEX are ideally suitable for retrofitting and installation in existing ASi systems: The decentralised frequency inverters from NORD support AS-Interface standards V2 and V3. Standardised plug connectors and plug-and-play functionality enable quick integration even into existing systems without lengthy interruptions to operations.

Decentralised frequency inverters with on-board AS-Interface

Frequency inverters from NORD are generally characterised by high compatibility with all system designs and numerous integrated functions that make the integration of additional components superfluous. In addition, the NORDAC LINK and NORDAC FLEX series offer the following characteristics:

NORDAC LINK for installation close to the motor provides free configuration and full plug-in capability for simplified installation and maintenance. The power range covered by the available versions (protection classes: IP55 and IP65) is 0.37 to 7.5 kW.

NORDAC FLEX is installed directly on the motor and features a modular structure as well as scalable functions. The versions cover a power range of 0.25 to 22 kW and available protection classes are IP55 and IP66.

Both series are therefore ideally suitable for the modernisation of existing AS-Interface systems or as the standard solution for new projects. Furthermore, customers benefit from the know-how of the experts at NORD DRIVESYSTEMS, who are available to advise you on finding the right drive solution.