News –

NORD at the Passenger Terminal EXPO in Paris

From 15 to 17 June, the world’s biggest international airport conference and exhibition, Passenger Terminal EXPO 2022, will open its doors in Paris. NORD DRIVESYSTEMS will demonstrate, among other things, how the highly efficient IE5+ synchronous motor can help to save energy.

Bargteheide, 2022-06-03

Another exhibition highlight: The patented DuoDrive not only helps to lower noise emissions but also to reduce the Total Cost of Ownership (TCO) of a plant. The innovative geared motor integrates the high-efficiency IE5+ synchronous motor into a single-stage helical gear unit housing and sets new standards with regard to performance, installation space and version reduction in baggage handling technology.

The energy-efficient IE5+ permanent magnet synchronous motors from NORD DRIVESYSTEMS are certified for global use and particularly characterised by their high efficiency and wide torque range. This makes them optimally suitable for economic operation in the partial load range. The compact motor is available for powers from 0.35 kW to 4.0 kW.

Visitors to the NORD stand can also inform themselves about the advantages and possible uses of the NORDAC LINK frequency inverter and the NORDAC ON/ON+ decentralised frequency inverters that were specially developed for the requirements of horizontal conveyor technology.

Always keeping an eye on the condition of the system

NORD will also demonstrate how “CONDITION MONITORING for PREDICTIVE MAINTENANCE” can help to avoid plant downtimes: The PLC integrated into the frequency inverters processes data in connected sensors and actuators, initiates control sequences autonomously and communicates drive and application data. This way, the optimum time for maintenance can be determined.

You can find NORD from 15 to 17 June 2022 at the Paris Expo Porte de Versailles exhibition site, Hall 7.3, Stand Z3.6010.