NORDAC BASE SK 180E - frequentie-omvormer

Robuust oppervlak, maximale levensduur

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66, IP69K
  • Wall or motor mounting
  • Surface treatment (nsd tupH)

The NORDAC BASE is NORD's economical drive solution for the decentralised frequency inverter technology sector. The NORDAC BASE gives you a frequency inverter with a robust design that has been specially developed for simple drive solutions and low-cost installation outside the control cabinet. With the optional   surface treatment, the NORDAC BASE is ideal for highly demanding and harsh environments.

  • Power range: 0.25 – 2.2 kW
  • Single-phase 110 - 120 V, 1/3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66, IP69K
  • ATEX zone 22 3D
  • Motor-mounted, wall-mounted
  • SK CU4, SK TU4 plug-in control modules
  • SK CU4, SK TU4 extension modules

  • 3x Digital In, 3x Digtal Out, 2 x Analogue In
  • Optional In/Out extension
  • Ethernet interface can be extended for each option module
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets which can be switched online
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • Integrated line filter

NORDCON

NORDCON