Solutions for Packaging

Efficient. Flexible. Scalable.

NORD is a proven leader in providing high-efficiency, reliable drive systems to the Packaging industry. Our account-specific engineers and project managers will help you configure a solution that is highly-specialized, Industry 4.0-ready, and a precise fit for your needs. NORD designs, engineers, and manufactures drive solutions for all packaging applications, including:

  • Roller, belt, and chain conveyors
  • Dosing and sorting machines
  • Filling and sealing equipment
  • Stacker cranes
  • Palletizers
  • Case packers
  • Automated guided vehicles
  • Storage and retrieval systems


Solid aluminum and cast-iron housings make NORD drive systems tough. These rugged units are also sophisticated enough to execute precise, servo-level operations, giving you both long service life and incredible flexibility in one comprehensive solution. They can also accommodate a wide range of input options, mounting styles, and shaft designs. Additionally, NORD products are:

  • Designed for quick installation
  • Easy to service and maintain
  • Compact and energy efficient
  • Have high overload capacity
  • Able to be precisely positioned
  • Designed to reduce the variants in your system
  • Offer integrated PLC functions


Modular Products Configured to Your Needs

NORD’s modular components allow for over 20,000,000 standard configuration options that are engineered to meet demanding application requirements, without the need for costly custom components. They also give you the flexibility you need while being reliable, easy to install, and easy to maintain.

The Right Options for Your Success

NORD’s advanced VFD technology and rugged gearboxes work in unison to streamline operations, avoid costly downtime, and keep routine maintenance to an absolute minimum. This keeps your system running efficiently and saves money over the lifetime of the units.

NORD also provides other options that are ideal for packaging operations, including:


LogiDrive: The Complete Drive Solution for Conveyor Systems

NORD LogiDrive™ is a complete decentralized drive package that greatly reduces commissioning and engineering efforts for conveying systems. The system is modular, minimizing the number of variants and making it easier to maintain and saving Total Cost of Ownership (TCO) costs for the operator. LogiDrive systems include:

  • A high efficiency NORD gearbox
  • IE4 or IE5+ permanent magnet synchronous motor (PMSM)
  • Decentralized variable frequency drive (VFD)
  • Power plug connector
  • M12 signal connectors
  • Incremental encoder
  • Pre-assembled cable
  • High overload capacity
  • Standardized hollow bore or solid shaft diameters
  • Efficiency at partial load and low speeds

The LogiDrive interface is intuitive and allows for easy monitoring and control of all units within the system. LogiDrive systems can also be paired with the NORDCON APP with NORDAC ACCESS BT Bluetooth stick to provide real or near-real time drive status to proactively predict maintenance issues, keeping your system running smoothly.


Support Before and After the Sale

NORD’s focus is on you - the customer. Our experienced, highly-skilled teams will work with you to find the right solution for your application and provide fast, flexible delivery options. NORD is also committed to serving you after the sale with:

  • A global supply chain that is reliable and will get you the products you need quickly
  • NORD 911 emergency support
  • myNORD select, configure, order, and track products with our online customer portal
  • Online Parts Shop order spare and replacement parts quickly
  • Training on new products, technologies, and regulations that affect your industry
  • Documentation including 3D/2D drawings, co-branded literature, and more
  • Project development available at any phase of your project
  • Project logistics including automation options and order/delivery processes


Contact us for your packaging solutions!

IE5+ synkronmotorer (TENV )

Effektiva. Hygieniska. Kompakt

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE - SK 300P - Frekvensomriktare

Kraftfull fokus, optimal funktion

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC PRO SK 500P Frekvensomriktare

En produkt, många fördelar

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

NORDAC LINK - SK 250E - Frekvensomriktare

Snabb installation, enkelt underhåll

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX - SK 200E - Frekvensomriktare

Större flexibilitet, lägre kostnader

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

F3015_E3000 - Broschyr om SK 135E -25 st


F3015_E3000 - Broschyr om SK 135E -25 st
  • Download Engelska
Documentation Details

F3018_E3000 - Broschyr om SK 180E - 25 st


F3018_E3000 - Broschyr om SK 180E - 25 st
  • Download Engelska
Documentation Details

F3020 - Broschyr om SK 200E


F3020 - Broschyr om SK 200E
  • Download Engelska
Documentation Details

F3025 - NORDAC LINK Field Distribution System


F3025 - NORDAC LINK Field Distribution System
  • Download Engelska
Documentation Details

F3050_E3000 - Broschyr om SK 500E -25 st


F3050_E3000 - Broschyr om SK 500E -25 st
  • Download Engelska
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P


F3060_E3000 - NORDAC PRO, SK 500P
  • Download Engelska
Documentation Details

S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse


S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse
  • Download Engelska
Documentation Details

S9013 - NORDAC ON and ON+


S9013 - NORDAC ON and ON+
  • Download Engelska
Documentation Details

S9091 - Condition Monitoring for Predictive Maintenance


S9091 - Condition Monitoring for Predictive Maintenance
  • Download Engelska
Documentation Details

More Information