BCS Group

Australia's fastest courier sorting facility

BCS Group chose NORD´s new helical bevel series geared motors fitted with decentralised inverters for Australia´s fastest courier sorting facility.

Side view of a conveyor belt at a parcel sorting facility with eight drives mounted at regular intervals.

BCS Group

Focus on the Customer

Our expertise lies in delivering end to end solutions consisting of logistics hardware, automation controls and elegant software products that have made BCS supplier of choice to airports, airlines, freight and industrial customers around the world. Our business breaks into three business units being Airport Systems, Operations and Maintenance and our newest business unit Services and Solutions (SaS).

Focus on the Project
The new Toll IPEC freight sorting facility at Melbourne ́s Tullamarine area would become a key component of the company ́s extensive national distribution center. Toll chose the BCS Group to supply the materials handling system. BCS chose NORD DRIVESYSTEMS Australia to supply more than 1.000 geared motors.

  • Pre-programmed frequency inverters for short commissioning process
  • Plug-in connections for easy installation and maintenance
  • Over 1.000 motors and drives form 0.37 kW up to 5.5 kW

Project Challenge

Chosen to supply a state-of-the-art materials handling system for Australia’s largest mover of freight, BCS Group needed around a thousand geared motors and inverters. BCS decided to go with the NORD Drivesystems because the product offered a number of innovative features that provide efficiencies for both BCS and their client.

Background: In 2014, Toll IPEC decided to boost its parcel delivery capabilities by building a new freight sorting facility in Melbourne. The new ‘mega centre’ would become a key component of the company’s extensive national distribution network. Melbourne’s Tullamarine area was chosen as the location for the facility which is one of the largest of its kind in Australia. The centre promised to deliver some impressive benefits to Toll including parcel sorting capacity up to 35,000 parcels per hour.

BCS Group: Toll chose the BCS Group to supply the materials handling system for the new Melbourne facility. BCS’ automated solution incorporates many processes including arrival into depot, data gathering, high speed sortation, flexible loading/dispatch solutions, system monitoring and intelligence.

NORD DRIVESYSTEMS: A facility of this size requires an extensive conveyor system to move parcels around within the facility. Such a system requires a significant quantity of motors and inverters. BCS chose NORD’s new helical bevel series geared motors fitted with decentralised inverters for the job.

“The conveyors run the delivery of all parcels to the sorter and basic distribution from the sorter as well", explained Frank Kassai, Group Engineering Manager at BCS. “We were looking at over one thousand motors and drives. They’re all different sizes. They range [from]0.37 kW up to 5.5kW."

Application Solution

Why did they choose NORD?
“The advantage of the NORD is that it has a two stage bevel gearbox for high efficiency. In addition, the maintenance and installation is made easy by the fact that Nord offers plugin connections as part of the base product as well as a drive that actually mounts on top of the motor”, explained Frank Kassai. “With the NORD products, if you have a failure, you can plug in a new motor and reprogram it. This enables the operator to change a motor drive in a few minutes, instead of needing an electrician to physically rewire a new motor drive”. The gearboxes are also configurable which means they can have different shaft sizes for various applications systems.

“Toll Melbourne’s site was the largest courier project of its kind delivered by BCS in Australia and the installation and commissioning processes was seam- less”, according to Frank Kassai. “NORD had actually pre-programmed our drives before we received them on site which shortened the commissioning process.”

One of BCS’s main concerns when considering NORD was whether they would be able to provide the same level of support that BCS are accustomed to. “We are very happy with the support from NORD. Nothing has been a problem.” Toll’s Melbourne facility began operations in late 2015.

Other projects: The Toll Melbourne facility is not the only BCS project that incorporates NORD drives. There are other projects in the courier market as well as the airport baggage handling sites in Australia.

NORD’s helical bevel series geared motors with decentralised inverters can be used in many other applications or sectors. Kassai said BCS has no concerns using Nord on other projects in airports and for warehouse distribution applications.

The Gear Unit: NORD’s gear units consist of supreme-quality components developed in Germany and manufactured in the company’s own production centres. Featuring a superior power density and extra-strong bearings, these units ensure trouble-free operation, achieve a long service life, and run very quietly.

The Motor: NORD’s highly efficient motors meet all global standards and are therefore suitable for use around the world. The company supplies drive solutions for a wide range of conditions: indoor or outdoor areas, heat, cold, demanding hygienic requirements, hazardous environments, and more.

The Electronic Drive: NORD’s motor starters and frequency inverters, which are developed and manufactured at the company’s own electronics plant, are very compact, enable easy commissioning, and feature consistent operability. The varied range of types and options provides a scalable feature set for precise adaptation to your requirements.

NORDBLOC.1 Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminium alloy

  • 0.12 kW - 9.2 kW
  • 50 Nm - 660 Nm
  • High radial and axial load capacity ensures safe operation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Lightweight thanks to aluminum housing

Standard asynchronous motors

Asynchronous motors

  • 0.12 kW - 55 kW
  • Protection class: freely selectable and therefore individually adaptable
  • Worldwide approvals and acceptances
  • Efficiency classes IE1 - IE4
  • Flexibly adjustable thanks to various motor options

NORDAC FLEX - SK 200E

Decentralised frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Flexibly adjustable thanks to the modular design
  • High functionality for a wide range of applications

CS0021 - BCS Group_Intralogistika


CS0021 - BCS Group_Intralogistika
  • Download Anglicky
Documentation Details

A6030 - Leták o použití A6030 – Pohonnné systémy pre zariadenia na prepravu batožiny


A6030 - Leták o použití A6030 – Pohonnné systémy pre zariadenia na prepravu batožiny
  • Download Anglicky
Documentation Details

S5210 - Priestor riešení LogiDrive


S5210 - Priestor riešení LogiDrive
  • Download Anglicky
Documentation Details

S5250 - Variant reduction


S5250 - Variant reduction
  • Download Anglicky
Documentation Details

Find further information here: