NEW

Měnič frekvence NORDAC ON / ON+ / ON PURE- SK 300P

Silné zaměření, optimální funkce

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

The decentralised frequency inverter particularly serves the special requirements of horizontal conveyor technology. The NORDAC ON has been developed for IE3 drives while the NORDAC ON+ has been optimised for the combination with the IE5+ synchronous motor. With its housing form, the NORDAC ON PURE was specially designed for the food & beverage industry. The product series is characterised by an integrated Ethernet interface and full pluggability as well as a very compact design. An economic plug-and-play solution for IIoT environments

  • Power range: 0.37–3 kW
  • 3-phase 380–480 V
  • NORDAC ON for IE3 drives, NORDAC ON+ for IE5+ drives, NORDAC ON PURE with IE5+ drives for F&B
  • Protection class: IP55, IP66, IP69
  • Functional safety

  • 4x Digital In, 2x Digital Out
  • Functional safety: STO, SS1
  • Integrated Ethernet interface (PROFINET, EtherCAT, EtherNet/IP) configurable via parameter
  • Firmware update via Ethernet
  • Encoder interfaces: RS-485
  • Simple installation and maintenance due to full pluggability
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisable via plug-in control module, NORDCON software tool or App
  • 4 parameter sets which can be switched directly online
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision control and high overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON – Integrated positioning mode
  • Integrated line filter

S9013 - NORDAC ON a ON+ Brožura


S9013 - NORDAC ON a ON+ Brožura
  • Download Česky
  • Download Anglicky
Documentation Details

NORDCON

NORDCON

BU0000 - NORD CON Software Manuál


BU0000 - NORD CON Software Manuál
  • Download Anglicky
Documentation Details

BU0040 - Displeje a operátorské panely pro měniče NORD


BU0040 - Displeje a operátorské panely pro měniče NORD
  • Download Česky
  • Download Anglicky
Documentation Details

BU0550 - NORDAC - PLC manuál


BU0550 - NORDAC - PLC manuál
  • Download Anglicky
Documentation Details

BU0800 - NORDAC ON / ON+ / PURE - SK 300P - návod


BU0800 - NORDAC ON / ON+ / PURE - SK 300P - návod
  • Download Anglicky
Documentation Details

BU0810 - NORDAC ON/ON+, SK 300P - Polohovací funkce, doplňkový manuál


BU0810 - NORDAC ON/ON+, SK 300P - Polohovací funkce, doplňkový manuál
  • Download Anglicky
Documentation Details

BU0820 - NORDAC ON/ON+, SK 300P - Ethernet, doplňkový manuál


BU0820 - NORDAC ON/ON+, SK 300P - Ethernet, doplňkový manuál
  • Download Anglicky
Documentation Details

BU0830 - NORDAC ON/ON+, SK 300P - Bezpečný stop


BU0830 - NORDAC ON/ON+, SK 300P - Bezpečný stop
  • Download Anglicky
Documentation Details

BU0960 - manuál - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manuál - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anglicky
Documentation Details

TI 275274601 - Kabel RJ12 - RJ12


TI 275274601 - Kabel RJ12 - RJ12
  • Download Anglicky
Documentation Details

TI 275274603 - Převodník SK TIE4-RS485-RS232


TI 275274603 - Převodník SK TIE4-RS485-RS232
  • Download Anglicky
Documentation Details

TI 275274604 - Převodník s kabelem SK TIE4-RS232-USB


TI 275274604 - Převodník s kabelem SK TIE4-RS232-USB
  • Download Anglicky
Documentation Details

TI 80_0026 - Technická informace - Smart Oil Change


TI 80_0026 - Technická informace - Smart Oil Change
  • Download Anglicky
Documentation Details

TI 80_0035 - Technická informace - Energetická účinnost podle nařízení o ekodesignu 2019/1781


TI 80_0035 - Technická informace - Energetická účinnost podle nařízení o ekodesignu 2019/1781
  • Download Anglicky
Documentation Details

TI 80_0037 - Technická informace - Dimenzování ochranného vodiče


TI 80_0037 - Technická informace - Dimenzování ochranného vodiče
  • Download Anglicky
Documentation Details

TI 80_0043 - Technická informace -WEEE - Likvidace podle "Směrnice pro elektrická a elektronická zařízení – ElektroG3"


TI 80_0043 - Technická informace -WEEE - Likvidace podle
  • Download Anglicky
Documentation Details

TI 80_0046 - Technická informace - adaptéry a kabely pro Parametrboxy a připojení PC/NORDCON


TI 80_0046 - Technická informace - adaptéry a kabely pro Parametrboxy a připojení PC/NORDCON
  • Download Anglicky
Documentation Details

TI_275274218-221 - Napájecí kabel hybridní


TI_275274218-221 - Napájecí kabel hybridní
  • Download Anglicky
Documentation Details

TI_275274617-619 - Motorový kabel hybridní - pro IE3 63-71, bez brzdy


TI_275274617-619 - Motorový kabel hybridní - pro IE3 63-71, bez brzdy
  • Download Anglicky
Documentation Details

TI_275274621-623 - Motorový kabel hybridní - pro IE3 80-90 a IE5+ 71, bez brzdy


TI_275274621-623 - Motorový kabel hybridní - pro IE3 80-90 a IE5+ 71, bez brzdy
  • Download Anglicky
Documentation Details

TI_275274685-687 - Motorový kabel hybridní - pro motory s konektorem MS21


TI_275274685-687 - Motorový kabel hybridní - pro motory s konektorem MS21
  • Download Anglicky
Documentation Details

TI_275274690-692 - Motorový kabel hybridní - pro IE3 63-71, s brzdou


TI_275274690-692 - Motorový kabel hybridní - pro IE3 63-71, s brzdou
  • Download Anglicky
Documentation Details

TI_275274695-697 - Motorový kabel hybridní - pro IE3 80 - 90 a IE5+ 71, s brzdou


TI_275274695-697 - Motorový kabel hybridní - pro IE3 80 - 90 a IE5+ 71, s brzdou
  • Download Anglicky
Documentation Details

F3080_E3000 - Frekvenční měnič pro aplikace s horizontální dopravníky


F3080_E3000 - Frekvenční měnič pro aplikace s horizontální dopravníky
  • Download Česky
  • Download Anglicky
Documentation Details

S9013 - NORDAC ON a ON+ Brožura


S9013 - NORDAC ON a ON+ Brožura
  • Download Česky
  • Download Anglicky
Documentation Details

C010001 - Certifikát DIN EN 9001 | ISO 9001 :2015


C010001 - Certifikát DIN EN 9001 | ISO 9001 :2015
  • Download Anglicky
Documentation Details

C310001 - Supplier’s Conformity Declaration - ACMA - C310001


C310001 - Supplier’s Conformity Declaration - ACMA - C310001
  • Download Anglicky
Documentation Details

C310001_EN_ACMA - Supplier’s declaration of conformity -acma


C310001_EN_ACMA - Supplier’s declaration of conformity -acma
  • Download Anglicky
Documentation Details

C310002 - Certificate According to EN 61800-5-2:2017


C310002 - Certificate According to EN 61800-5-2:2017
  • Download Anglicky
Documentation Details

C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P


C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P
  • Download Anglicky
Documentation Details

Certificate for Frequency InverterNORDAC ON SK 3xxP - Certificate for Frequency Inverter with safety switch off - NORDAC ON SK 3xxP


Certificate for Frequency InverterNORDAC ON SK 3xxP - Certificate for Frequency Inverter with safety switch off - NORDAC ON SK 3xxP
  • Download Anglicky
Documentation Details

Declaration of Conformity for the NORDAC ON/ON+, SK 300P from NORD Drivesystems - Prohlášení o shodě - SK 3xxP


Declaration of Conformity for the NORDAC ON/ON+, SK 300P from NORD Drivesystems - Prohlášení o shodě - SK 3xxP
  • Download Anglicky
Documentation Details