DuoDrive

Aus Zwei wird Eins.

  • Performance: 0,5 - 2 HP
  • Torque range: 700 lb-in
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution and simple commissioning via plug-andplay
  • Torque up to 80 Nm
  • Efficiency up to 92%
  • Market-compatible connection dimensions for simple replacement