NORDAC START SK 135E -moottorin käynnistin

Kestävät pinnat, erittäin pitkä käyttöikä

  • Power range: 0.25 – 7.5 kW
  • Protection class: IP55, IP66, IP69K
  • Wall or motor mounting
  • Surface treatment (nsd tupH)

The NORDAC START electronic motor starter is a decentralised wear-free electronic motor starter for all soft start applications. It is equipped with a reversing function and internal motor protection and can therefore be flexibly integrated into any system.

  • Power range: 0.25 – 7.5 kW
  • 3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66, IP69K
  • Motor-mounted, wall-mounted

  • 2x Digital In, 2x Digital Out
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • Reversing function
  • Drive monitoring function including motor monitoring and motor thermistor evaluation
  • Motor brake management
  • Integrated line filter
  • Asynchronous motor operation

NORDCON

NORDCON