Explosion protected drive solutions by NORD
Drive systems for explosion hazard areas
of Zones 1, 2, 21, or 22
NORD supplies customised explosion protected motors and geared motors . Systems based on top quality components are designed according to application in compliance with specific customer requests.
- Versions and equipment according to individual requirements
- Configuration processes validated as per ISO 9001
- Safe, SAP-supported modular system
High Flexibility
- Motors optionally designed for inverter operation
- Direct mounting of the motor to the gear unit is possible in many cases
- Depending on the zone, optional external fan, backstop, brake
- If desired, a combined dust/gas explosion protection is available (not suited if explosive gases and particles are present simultaneously)
- Systems for ambient temperatures up to +60 °C
- Worldwide shipping with documentation in more than 20 languages

Dust
There are several zones of explosion protection in dust atmospheres:
Zone 22: Rare occurrence of explosive atmospheres
Zone 21: Occasional occurrence of explosive atmospheres
Zone 20: Constant or frequent occurrence of explosive atmospheres
ATEX information poster dust | PDF (288 KB)
Dust explosion protected motors
According to Category 2D or 3D
For Zone 21 or 22
According to EN 60079-31
Ignition protection class tD (protection with housing)
-> to the product
Dust explosion protected gear units
According to Category 2D or 3D
For Zone 21 or 22
According to EN 13463
Ignition protection class c (constructional safety)
-> to Overview of Gear Units

Gas
There are several zones of explosion protection in gas atmospheres:
Zone 22: Rare occurrence of explosive atmospheres
Zone 21: Occasional occurrence of explosive atmospheres
Zone 20: Constant or frequent occurrence of explosive atmospheres
ATEX information poster gas | PDF (354 KB)
Gas explosion protected motors
According to Category 2G or 3G
For Zone 1 or 2
Ignition protection d/e (pressure resistant encapsulation)
Ignition protection e (increased safety)
Ignition protection n (non-sparking)
-> to the product
Gas explosion protected gear units
According to Category 2G or 3G
For Zone 1 or 2
According to EN 13463
Ignition protection class c (constructional safety)
ATEX drive solutions compliant with standards since 2003
NORD has long since been a certified manufacturer and can look back on several decades of expertise in explosion protected drive technology. Explosion protected drives by NORD are used in almost all industry sectors and beyond.
- Systems compliant with EU Directive 2014/34/EU in force since April 20, 2016
- Systems compliant with IEC Ex
- Certification by Physikalisch-Technische Bundesanstalt (PTB)
- Certification by DEKRA EXAM GmbH
Revised documentation compliant with EU Directive 2014/34/EU
The existing documentation for explosion protected drive solutions was revised before April 20, 2016.
Gear unit
Manuals
- B2000- Explosion protected gear units and geared motors
- B2050 - Explosion protected industrial gear units
Certificates
- C411000– Explosion protected gear units in occasionally occurring explosive atmospheres - 2D + 2G
- C412000– Explosion protected gear units in rarely occurring explosive atmospheres - 3D + 3G
Motors
Manuals
- B1091 - ATEX 3-phase asynchronous motors + explosion protected motors
Certificates
- C422110 – Explosion protected motors in occasionally occurring explosive dust atmospheres – 2D
- C422111 – Explosion protected motors in rarely occurring explosive dust atmospheres – 3D
- C423112 – Explosion protected motors in occasionally occurring explosive gas atmospheres – 2G
- C423113 – Explosion protected motors in occasionally occurring explosive gas atmospheres – 3G
Electronic Drive Technology
Manuals
- BU0135 - Motor starter SK 135E
- BU0180 - Frequency inverter SK 180E
- BU0200 - Frequency inverter SK 200E
- BU0240 - Frequency inverter SK 200E
Certificates
- C432410 – Explosion protected frequency inverter SK 180E
- C432710 – Explosion protected frequency inverter SK 200E
- C432810 – Explosion protected motor starter SK 135E