Energy Efficient Drives
Energy consumption of Electric Drive Units

In industrial applications, Electric Drive Units are responsible for between 30% and 40% of all electrical energy generated. Optimisation of efficiency for the entire drive system including the application/process is a significant factor – the potential is typically about 30% to 60%.
IEC 60034-30-1:2014
Transition to IE3 on January 1, 2017 Energy-efficient NORD motors for global use