MAXXDRIVE® XC: Compact Design. Modular Flexibility.
The MAXXDRIVE® XC industrial gear unit combines a compact footprint with the flexibility of NORD's modular system. Available in multiple configurations and designed to deliver constant torque, it is well suited for demanding mixing, agitation, and other heavy-duty applications where space is limited.
Designed for Mixers and Agitators
The Challenge
Mixing and agitation applications place complex radial and axial loads on the agitator shaft. Depending on the viscosity of the material being processed, drive systems must withstand these forces while delivering the high output torque needed for continuous, reliable operation. Because gear units are often mounted directly to the mixer, a compact design is also essential.
The Solution
MAXXDRIVE XC delivers constant torque for continuous operation in demanding mixing and agitation applications. Its compact, torsionally rigid housing withstands high operating loads while minimizing installation space.
When paired with the SAFOMI IEC adapter, the integrated oil reservoir eliminates external oil lines and shaft seals that are subject to leakage and wear. The result is improved reliability and reduced maintenance.
Your Benefits
- Highly configurable: Available as 2 and 3 stage spur gear reducers and 3 and 4 stage bevel spur gear reducers.
- Supports heavy motors loads: The shorter center distance reduces bending moments.
- Flexible temperature management: Cooling and heating options support operation across a wide range of ambient conditions.
- Ideal for: Mixers, agitators, and many other heavy-duty industrial applications.
Features and Options
Configure MAXXDRIVE XC with modular features and options designed to meet your application's operating requirements while reducing maintenance and supporting long service life.
Reinforced Bearing
Available with or without flange for radial or axial loads, with True Drywell leak protection and increased bearing clearance.
SAFOMI Adapter
Combines an IEC/NEMA motor adapter with an integrated oil reservoir while reducing wear components.
Hollow Shaft
Ideal for compact installations and easily mounts to existing shafts using a shrink disc or key.
Pressure Lubrication (LCX)
Delivers oil directly to critical components, reducing oil levels while extending gear unit service life.
Oil-Air Cooler / Oil-Water Cooler
Maintains operating temperatures within specified limits while increasing thermal capacity and service life.
ATEX
Available upon request for MAXXDRIVE industrial gear units in ATEX Categories 2 and 3.
MAXXDRIVE XC in Action: Biogas Production
One of Europe's largest biomethane plants in Friesoythe, Lower Saxony, relies on MAXXDRIVE industrial gear units to drive the central agitators supplied by PRG. The facility processes approximately 1 million metric tons of manure and liquid manure each year. Each fermentation tank requires continuous agitation of up to 9,500 m³ of biomass.
- Each agitator weighs 7.5 metric tons (excluding the gear unit) and features 5 meter wide blades mounted on 22 meter long shafts.
- Installed outdoors, MAXXDRIVE gear units provide reliable 24/7 operation.
- Low friction roller bearings, precise shaft alignment, and the SAFOMI IEC adapter extended maintenance intervals, with the first oil change performed after 20,000 operating hours.
The reliability of the drives plays an important role in the system. This is because they are exposed to all kinds of weather conditions and must operate without failure 365 days a year. NORD delivers very high quality and offers us worldwide service.
MAXXDRIVE XC Buyer's Guide
Learn more about the MAXXDRIVE XC series, including available sizes, technical features, and the advantages it offers for mixing and agitation applications.
Download the MAXXDRIVE XC FlyerDiscover More MAXXDRIVE Solutions
High Performance in a Compact Footprint
The MAXXDRIVE® XJ features a J-shaped shaft configuration with an additional drive shaft mounting position for installations with limited space. Ideal for crane and trolley travel mechanisms.
Explore MAXXDRIVE XJ
High Thermal Capacity with Low Gear Ratios
The MAXXDRIVE® XT features a thermally optimized design that eliminates the need for external cooling units, making it an excellent choice for demanding belt conveyor systems.
Explore MAXXDRIVE XT
Increased Center Distance for Hoisting Applications
The MAXXDRIVE® XD features an increased center distance that supports a U-shaped arrangement of the drive and driven equipment, making it ideal for hoisting applications.
Explore MAXXDRIVE XDMAXXDRIVE®: Built for Heavy Duty Performance
The MAXXDRIVE series of industrial gear units is engineered for demanding heavy-duty applications. Explore the full portfolio and discover solutions designed to meet a wide range of operating requirements.
MAXXDRIVE Overview
The NORD Promise:
Our Solution. Your Success.
We support you in designing successful applications:
- Industry expertise to help design, calculate, and select the right drive solution
- Individual project advice from initial concept through commissioning
- A comprehensive modular products portfolio to configure the right solution based on application requirements
- Worldwide service and support through our network in more than 80 countries
Speak with a NORD Solution Expert
Planning a heavy-duty application that demands reliable, low maintenance performance? Our application specialists can help you configure the right MAXXDRIVE industrial gear unit for your project.