MAXXDRIVE® XJ: High Performance in a Compact Footprint
The MAXXDRIVE® XJ industrial gear unit features a J-shaped shaft configuration that provides an additional drive shaft mounting position for applications with limited installation space.
Ideal for crane and trolley running gear
The Challenge
Crane and trolley applications are subject to frequent start-stop cycles, shock loads, and dynamic operating conditions. Drive systems must deliver high torque and smooth operation while fitting within limited installation space.
The Solution
With torque ratings up to 260,000 Nm, the MAXXDRIVE XJ is designed for continuous start-stop operation in demanding applications. Its J-shaped shaft configuration provides an additional drive shaft mounting position, making efficient use of available installation space. Combined with its increased center distance and housing optimized for external radial loads, it supports appropriately sized drive solutions for complex applications.
Your Benefits
- Efficient use of installation space: The 3-stage bevel-spur design combines a J-shaped shaft configuration with an elongated gear stage arrangement.
- High load capacity: Block housing designed to withstand external loads.
- Greater design flexibility: Additional drive shaft mounting position supports more installation options.
- Complete drive solution: Combine MAXXDRIVE® XJ with NORD brakes, clutches, and motors.
- Ideal for: Travel drives, trolley drives, crushing plants, shredding systems, and twin-shaft mixers.
Features and Options
Configure your MAXXDRIVE® XJ with modular features and options designed to meet your application's operating requirements while supporting long service life and reduced maintenance.
Engine Mount
Enables precisely aligned installation of foot-mounted motors while compensating for alignment errors.
Motorized Chair
Synchronizes two gear units and motors for applications such as twin-shaft mixers
Disc / Drum Brake
Provides controlled stopping of drives and loads for service braking or emergency stop applications.
MAXXDRIVE in Action: Crane Applications
PROTEA, a Polish manufacturer of lifting systems, relies on NORD drive solutions for crane applications, including an overhead crane used in biogas production. The system consists of two independently operated rail-mounted cranes, each equipped with a trolley and winch.
- The lifting mechanism utilizes an 18.5 kW MAXXDRIVE® series industrial gear unit paired with a motor—mounted via an IEC adapter—that features an integrated brake and encoder. Both are designed for high performance in confined spaces.
- The crane and trolley are each driven by a flat gearmotor rated at 0.55 kW and 11 kW, respectively.
The one-piece block housing ensures high durability and low maintenance costs. Double seals ensure trouble-free operation without leaks. NORD is a reliable partner with whom we have been working for many years.
MAXXDRIVE® XJ Buyer's Guide
Learn more about the MAXXDRIVE® XJ series, including available sizes, technical features, and the advantages it offers for crane, trolley, and other applications where installation space is limited.
Download the MAXXDRIVE XJ FlyerDiscover More MAXXDRIVE Solutions
High Thermal Capacity with Low Gear Ratios
The MAXXDRIVE® XT features a thermally optimized design that eliminates the need for external cooling units, making it an excellent choice for demanding belt conveyor systems.
Explore MAXXDRIVE XT
Increased Center Distance for Hoisting Applications
The MAXXDRIVE® XD features an increased center distance that supports a U-shaped arrangement of the drive and driven equipment, making it ideal for hoisting applications.
Explore MAXXDRIVE XD
Compact Design for Mixers and Agitators
The MAXXDRIVE® XC combines a compact footprint with a modular design, making it ideal for mixing, agitation, and other heavy duty applications where installation space is limited.
Explore MAXXDRIVE XCMAXXDRIVE: Built for Heavy Duty Performance
The MAXXDRIVE series of industrial gear units is engineered for demanding heavy-duty applications. Explore the full portfolio and discover solutions designed to meet a wide range of operating requirements.
MAXXDRIVE Overview
The NORD Promise:
Our Solution. Your Success.
We support you in designing successful applications:
- Industry expertise to help design, calculate, and select the right drive solution
- Individual project advice from initial concept through commissioning
- A comprehensive modular product portfolio to configure the right solution based on application requirements
- Worldwide service and support through our network in more than 80 countries
Speak with a NORD Solution Expert
Planning a heavy-duty application that demands reliable, low maintenance performance? Our application specialists can help you configure the right MAXXDRIVE industrial gear unit for your project.