MAXXDRIVE® XD: Designed for Hoisting Applications
The MAXXDRIVE® XD industrial gear unit is engineered for hoisting applications. Its extended center distance supports the typical layout of hoist drives, allowing the motor and rope drum to be mounted on the same side of the gear unit. XD stands for eXtended center Distance.
Ideal for hoists
The Challenge
Hoisting applications require the right gear unit size to achieve the required torque without unnecessary oversizing. An increased center distance allows the motor and rope drum to be mounted on the same side of the gear unit, simplifying the drive arrangement while helping reduce overall system size and cost.
The Solution
With center distances up to 1,281 mm, the MAXXDRIVE XD offers one of the largest standard center distances available. Its FEM optimized housing with additional mounting pockets is designed to withstand high radial loads. Available in 3 and 4 stage versions with identical housing dimensions, the series covers torque ratings from 15,000 to 282,000 Nm.
Benefits of MAXXDRIVE XD
- Supports efficient crane design: The extended center distance allows the gear unit to be sized appropriately for the application.
- Simplified maintenance: A standard inspection cover provides easy access to the gear unit interior.
- Complete drive solution: Combine the MAXXDRIVE XD with NORD brakes, barrel couplings, and motors for a fully integrated drive package.
- Ideal for: Hoist drives, crane jib drives, and crane slewing drives.
Features and Options
Configure your MAXXDRIVE XD with modular features and options designed to meet your application's operating requirements while supporting long service life and reduced maintenance. Key options include:
IEC / NEMA Adapter
Allows IEC (metric) or NEMA (inch) motors to be mounted, providing flexibility for global applications.
Solid Shaft
Designed for high torque and shock loads, providing high torsional and bending stiffness for transverse forces.
Torque Support
Protects the output shaft from application-induced bending moments that can reduce gear unit service life.
Drum Clutch
Transfers radial loads and torque with high rigidity while compensating for misalignment.
Disc / Drum Brake
Provides controlled stopping of drives and loads for service braking or emergency stop applications.
MAXXDRIVE in Action: Crane Applications
PROTEA, a Polish manufacturer of lifting systems, relies on NORD drive solutions for crane applications, including an overhead crane used to transport straw bales in a biogas facility. The system includes two independently operated rail mounted cranes, each equipped with a trolley and winch.
- The hoisting mechanism uses an 18.5 kW MAXXDRIVE industrial gear unit with a NORD motor mounted via an IEC adapter, featuring an integrated brake and encoder
- The crane and trolley are driven by NORD gearmotors rated at 0.55 kW and 11 kW, respectively.
The one-piece block housing ensures high durability and low maintenance costs. Double seals ensure trouble-free operation without leaks. NORD is a reliable partner with whom we have been working for many years.
MAXXDRIVE XD Buyer's Guide
Learn more about the MAXXDRIVE XD series, including available sizes, technical features, and the advantages it offers for hoisting and crane applications.
Download the MAXXDRIVE XD FlyerDiscover More MAXXDRIVE Solutions
High Performance in a Compact Footprint
The MAXXDRIVE® XJ features a J-shaped shaft configuration with an additional drive shaft mounting position for installations with limited space. Ideal for crane and trolley travel mechanisms.
Explore MAXXDRIVE XJ
High Thermal Capacity with Low Gear Ratios
The MAXXDRIVE® XTfeatures a thermally optimized design that eliminates the need for external cooling units, making it an excellent choice for demanding belt conveyor systems.
Explore MAXXDRIVE XT
Compact Design for Mixers and Agitators
The MAXXDRIVE® XC combines a compact footprint with a modular design, making it ideal for mixing, agitation, and other heavy duty applications where installation space is limited.
Explore MAXXDRIVE XCMAXXDRIVE: Built for Heavy Duty Performance
The MAXXDRIVE series of industrial gear units is engineered for demanding heavy-duty applications. Explore the full portfolio and discover solutions designed to meet a wide range of operating requirements.
MAXXDRIVE Overview
The NORD Promise:
Our Solution. Your Success.
We support you in designing successful applications:
- Industry expertise to help design, calculate, and select the right drive solution
- Individual project advice from initial concept through commissioning
- A comprehensive modular products portfolio to configure the right solution based on application requirements
- Worldwide service and support through our network in more than 80 countries
Speak with a NORD Solution Expert
Planning a heavy-duty application that demands reliable, low maintenance performance? Our application specialists can help you configure the right MAXXDRIVE industrial gear unit for your project.