With efficient drive solutions from NORD DRIVESYSTEMS, your battery cell production forges ahead to optimum system performance – with powerful components, continuous consulting and comprehensive process expertise in more than 100 industries.
Battery cell production in no time:
Straight to top efficiency
With efficient drive solutions from NORD DRIVESYSTEMS, your battery cell production forges ahead to optimum system performance – with powerful components, continuous consulting and comprehensive process expertise in more than 100 industries.
Drive solutions from NORD are characterised by high robustness and durability. They ensure system reliability even under demanding conditions such as large temperature ranges, high axial or radial forces, or continuous operation.
With our IIoT-enabled condition monitoring, your system control can always keep track of all status data for predictive maintenance. When servicing is required, we offer our 24/7 support – certainly close to your production facility thanks to our network of 80 countries.
NORD implements system solutions made of gear unit, motor and drive electronics, whose interaction is precisely tailored to optimum power values with regard to dynamics, torque, ratio and precision.
From short ramp times to high speed: The scalable drive solutions from NORD give you firm control of the production flow, and with our modular product system, you get them from a single source.
We offer our components with a paint that is free from copper and zinc, and this is not the only way drive solutions from NORD prevent any contamination along the battery cell production process.
With its own development of the UNICASE™ housing or equipment such as the Drywell VL3 bearing for vertical output shafts, NORD makes its components leak-proof. Furthermore, NORD offers service- and user-friendly plug-and-play solutions that virtually eliminate assembly errors.
NORD supports you with the reduction of your total cost of ownership (TCO). This is achieved on several levels. For example: We have highly efficient drive technology such as the IE5+ synchronous motor, durable drive components, and service-friendly systems.
We take a holistic approach towards drive applications and increase significant savings potential beyond mere drive performance, for example with the option for variant reduction.
We are no stranger to highly sensitive processes. For applications prone to contamination, we equip the components of our drive solutions with our contamination protection that goes far beyond preventing leakage: Thanks to our coating specially developed for battery cell production, we can eliminate the need for copper and zinc, significantly minimising the risk of ionisation between cathode and anode material and our drives.
In process engineering, tailor-made NORD solutions for mixing and agitating are well proven. Thanks to the torsionally rigid one-piece UNICASE™ housings, our powerful gear units can handle high radial and axial forces, making them compact and durable.
With their optimum sealing properties, NORD gear units also ensure high operational reliability. Our SAFOMI IEC adapter for MAXXDRIVE® industrial gearboxes further enhances this reliability while simultaneously reducing maintenance requirements.
Our frequency inverters control the dynamics in the coating process using closed-loop control. In combination with the quiet operation of our helical bevel geared motors, drive solutions from NORD ensure reliable precision with fast production rates of >100 m/min.
With their high efficiencies and systems optimally designed for all load ranges, drive solutions from NORD impress with the best possible cost efficiency.
With torques of up to 50,000 Nm, ratios between 3.58 and 70, and efficiencies of up to 97%, helical bevel geared motors from NORD guarantee performance in applications that require constant high forces.
Centralised and decentralised drive electronics solutions from NORD ensure the safe and even power transfer to the rollers, as well as the high product quality for the electrode.
IE5+ by NORD provides synchronous motors, whose efficiencies surpass the highest defined energy efficiency class. We create performance-optimised low-maintenance drive solutions from our modular product system that also significantly reduce the operating costs of this expensive process step.
We are able to use energy in a highly efficient manner and can precisely control your performance with our frequency inverters, including compensator control.
We create compact system solutions using the components from our modular product system that are known for their robustness, durability and easy maintenance. NORD drives have a high overload capacity and can be individually controlled, allowing you to intelligently adjust the conveying speed and precisely control the dynamics.
With our technical expertise and industry knowledge, we tailor our drive solutions precisely to your specific requirements and offer a convincing price-performance ratio for the demanding process steps in the battery cell production.
Discover a selection of components based on which we can create your tailor-made drive concepts.
As a reliable partner, we support our customers in their success with robust and efficient drive systems, industry-specific solutions, competent advice and worldwide service. NORD stands for a profound customer orientation and problem solver mentality. This benefits more than 100 industries.
What can we do for you?
Contact usVisit us at specialist trade fairs and find out personally about the complete drive solutions from NORD DRIVESYSTEMS’ modular products.
| Country | Trade Fair | City | Date | Booth | |
|---|---|---|---|---|---|
| CN | CIBF-Battery | Shenzhen | 2026-05-13 - 2026-05-15 |