Động cơ có bộ truyền động bánh răng trụ răng thẳng BLOCK
Hệ thống toàn năng chắc chắn
NORD DRIVESYSTEMS offers holistic solutions for the special requirements of the grain industry. NORD supports your filling, storage and emptying plants, your grain silos and your processes in the processing and production of various grain industry products. With in-depth application know-how and worldwide technical support, NORD offers complete drive solutions from a single source.
Trough chain conveyors
Trough chain conveyors are used to dose or transport bulk materials from one process to another. Thanks to their flexible design, they can be adapted to almost every system. With the fully closed design, dry and free-flowing materials can be conveyed safely and environmentally friendly. Compared to other conveyor technologies, a trough chain conveyor requires less power per material volume unit. The compact and versatile drives from NORD DRIVESYSTEMS suit almost every plant layout.
Belt Conveyors
Belt conveyors are used for higher conveying rates with longer conveyor lines, and for individual discharge. As the material is at full rest on the moving belt, they need less drive power and are suited for horizontal and inclined conveying. To achieve the required belt speed, NORD DRIVESYSTEMS offers 2-stage and 3-stage drives over all power ranges.
Rotary feeders / feeders / slide valves
Bulk materials can be controlled, measured and dosed using rotary feeders, feeders or slide valves, to ensure the correct material flow for the process. An exact positioning, and constant and freely selectable or variable speeds are relevant to the process and can be achieved with NORD drive technology.
Clearing screws and rotating screws
Discharging remaining materials from a silo is done using silo screw conveyors. Intelligent torque monitoring and the ability for reversing operation allow for overload protection in case of a blockage by foreign materials. Here, NORD DRIVESYSTEMS provides precise and flexible configurable frequency inverters.
Screw Conveyors
Screw conveyors consist of a conveyor screw supported on both sides, that rotates within a housing and thus conveys the material. The bulk materials can be horizontally, diagonally or vertically conveyed over a specific distance, and exactly dosed, e.g. using sliders. NORD DRIVESYSTEMS offers energy-efficient, easy-assembly and reliable drive solutions.
Bucket Elevators
Bucket elevators are used to transport bulk materials in a vertical direction. With the MAXXDRIVE® industrial gear units, NORD DRIVESYSTEMS offers flexible solutions for torques of up to 282,000 Nm.
UNICASE housing
As early as 1981, NORD DRIVESYSTEMS developed the revolutionary UNICASE housing. An enclosed gear unit housing which combines all elements of the gear unit is produced from a single piece of material.
Safe, reliable and efficient drive solutions from a single source
The efficient gear units, motors and frequency inverters from NORD DRIVESYSTEMS contribute to a clean and safe solution. Direct motor mounting via an IEC/NEMA adapter replaces belt drives and exposed, rotating components. The compact design is non-leaking and easy to clean. ATEX-conform drive solutions increase safety against unwanted gas or dust explosions.
The fully matched components from NORD DRIVESYSTEMS work in perfect harmony, and their reliability makes operation safe and profitable.
NORD DRIVESYSTEMS supplies a wide range of electric motors that exceed the latest global efficiency regulations and standards. The powerful and robust motors with low heating withstand peak voltages and, with their efficiency, contribute to lower operating costs and lower energy requirements.
Hệ thống toàn năng chắc chắn
Thanh mảnh và mạnh mẽ
Mạnh mẽ và đã được kiểm chứng
Bộ truyền động công nghiệp
Bộ truyền động công nghiệp
Bộ truyền động công nghiệp
Hiệu năng và thiết kế
Mô-đun và linh hoạt
Greater flexibility, lower costs
Chức năng cao, công suất cao
Động cơ chống cháy nổ
Động cơ chống cháy nổ
Have a look at our
video>>
:
Application for agricultural Systems at Arnreiter Mühle GmbH.
Country | Trade Fair | City | Date | Booth | |
---|---|---|---|---|---|
MX | FIGAP | Guadalajara | 2024-10-16 - 2024-10-18 | 515 |