SK 300P - NORDAC ON/ON+ - frekvensomformer

Optimeret ved hjælp af fokus

  • Powers: Up to 0.95 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning
  • Compact design for installation space optimisation
Voltage: 3~ 400-480V
Control terminals: 4 DI / 2 DO
Encoder interfaces: RS 485

NORDAC ON was developed to meet the special requirements of horizontal conveyor technology, as well as for the interaction with the new IE5+ synchronous motor (NORDAC ON+), and is characterised by an integrated Ethernet interface, full Plug-and-Play capabilities, and a very compact design. The NORDAC ON is an economic solution for IIoT environments.

Available from Q4/2021

  • Plug-and-Play solution for fast commissioning
  • Operation of asynchronous and synchronous motors

  • Future-ready
  • IIoT capability
  • Firmware update via Ethernet
  • PLC functionality for drive-related functions (PLC onboard)
  • Full Plug-and-Play capability for fast commissioning
  • Control and parameterisation tools with simple parameter structure
  • Possible reduction of variants within a system
  • Drives usable over a wide frequency range
  • Integrated Ethernet-based field bus systems switchable via parameters
  • Compact, space-saving design due to integration of Ethernet communication
  • STO and SS1 – optional integrated safety functions
  • Line filter for compliance with EMC regulations

  • Profinet
  • EtherCAT
  • Ethernet/IP