With the innovative and patented NORD DuoDrive geared motor, you can reduce your energy costs by up to 21%, even in the partial load range. We will show you how this is achieved in practice.
Request a sample calculationDuoDrive geared motor:
Saving energy, reducing costs
With the innovative and patented NORD DuoDrive geared motor, you can reduce your energy costs by up to 21%, even in the partial load range. We will show you how this is achieved in practice.
Request a sample calculation
The revolutionary DuoDrive helps to save up to 21% of energy costs, compared to an IE3 asynchronous motor. Our calculation sample covers three cases: IE3 asynchronous motor, IE5+ synchronous motor and DuoDrive
Download our sample calculation and get to know the details.
The fewer interfaces, the higher the system efficiency: NORD DuoDrive integrates a high-efficiency IE5+ synchronous motor into a single-stage helical gear unit, and with a system efficiency of up to 92% achieves one of the highest efficiencies on the market in this power class. Very high system efficiency is also achieved in the partial load range. This way, the innovative geared motor makes an important contribution to the optimisation of the eco-balance and the efficient use of resources. Watch the video to find out the details. Discover the benefits for your application.
“The seamless integration of the gear unit and motor into one drive system is a quantum leap and sets new standards with regard to user-friendliness and efficiency.” – Torben Sachau, Product Manager
DuoDrive combines the benefits of the modular system and higher efficiency with the possibilities of reducing variants, and pays for itself within a short time. It is thus future-proof and a real cost reducer. The smooth, unventilated and compact design and the quiet running with minimum noise emissions are further important features. Elimination of many wearing parts results in lower maintenance.
The patented geared motor is currently available for powers of up to 3 kW with a continuous torque of up to 250 Nm and speeds of up to 1,000 min-1, and covers gear unit speed ratios of i=3 to i=18.
DuoDrive enables consistent variant reduction paired with efficient operation and compact design. Together with the simple plug-and-play commissioning and low maintenance, this results in a significant reduction in the Total Cost of Ownership (TCO) in comparison with existing drive systems.
DuoDrive needs very little oil. This results in lower churning losses. The DuoDrive can be mounted without any modifications using the same oil volume in various orientations. This leads to an additional reduction in the number of variants. Find out more about the oil quantity in our G5010 catalogue.
DuoDrive was specially developed for conveyor applications and is suitable for use in food and pharmaceutical industries as well as in intralogistics. It is easy to clean, corrosion-resistant and wash-down capable. The especially robust nsd tupH surface treatment is optionally available.
Yes, that is possible. Market-compatible connection dimensions facilitate the replacement and the integration into existing plant designs. It is not necessary to change the plant layout. By the way: DuoDrive has a slimmer design than competitor products and thus provides for a narrow aisle width in conveyor technology installations.
NORD supplies energy-efficient and variant-reduced drive systems, and gives you expert advice on all questions on energy efficiency. The NORD ECO service, for example, helps to reveal optimisation and potential energy-savings and find the most efficient drive solution for your application.