UNICASE™ CLINCHER™ Parallel Shaft Gearmotor

Slim and powerful

  • Performance: 0.16 HP - 268 HP
  • Torque Range: 974 lb-inch - 885,075 lb-in
Sizes: 15
Mounting Position: M1, M2, M3, M4, M5, M6

In combination with central or decentralized variable frequency drives, CLINCHER™ parallel shaft gearmotors provide ultimate efficiency and economy for a wide range of system solutions. The UNICASE™ housing concept guarantees long life cycles and low maintenance.

  • Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
  • Bolt-on-, flange- and foot-mounted version and CEMA screw conveyor version
  • Parallel shaft gear units

  • Slim design for space-saving installation
  • Robust gray cast iron housing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Optional: Drywell version for mixers and agitators
  • Cheap to run thanks to low maintenance
  • Application-specific versions

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

B2000 - ATEX - Explosion Proof Gearmotors & Reducers


B2000 - ATEX - Explosion Proof Gearmotors & Reducers
  • Download English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

G1000_IE3 - G1000 Gear Units & Gear motors IE3


G1000_IE3 - G1000 Gear Units & Gear motors IE3
  • Download US-English
Documentation Details

G1020_60Hz - NORD CLINCHER™ Gear Units & Reducers


G1020_60Hz - NORD CLINCHER™ Gear Units & Reducers
  • Download US-English
Documentation Details

A6032 - Theatre & Stage Industry Solutions


A6032 - Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download US-English
Documentation Details

A6035 - Drive Solutions for the Crane Industry


A6035 - Drive Solutions for the Crane Industry
  • Download US-English
Documentation Details

A6041 - Drive Solutions for Wastewater Treatment


A6041 - Drive Solutions for Wastewater Treatment
  • Download US-English
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download US-English
Documentation Details

AS0011 - Screw Conveyor Applications


AS0011 - Screw Conveyor Applications
  • Download US-English
Documentation Details

AS0012 - Drive Solutions for Drag and Chain Conveyor Applications


AS0012 - Drive Solutions for Drag and Chain Conveyor Applications
  • Download US-English
Documentation Details

CS0003 - Gondolas in Design


CS0003 - Gondolas in Design
  • Download US-English
Documentation Details

CS0020 - MOPOS - Turning Machines for Box Malting


CS0020 - MOPOS - Turning Machines for Box Malting
  • Download US-English
Documentation Details

CS0043 - Superior Lidgerwood Mundy Corporation - Crane Industry


CS0043 - Superior Lidgerwood Mundy Corporation - Crane Industry
  • Download US-English
Documentation Details

F1129_US - Screw Conveyor Package


F1129_US - Screw Conveyor Package
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details

Water Filtration for Wine Production (CS0010_TMCI) - TMCI - Water Filtration for Wine Production


Water Filtration for Wine Production (CS0010_TMCI) - TMCI - Water Filtration for Wine Production
  • Download US-English
Documentation Details

Symach Palletizer

Dynamic Palletization

Palletizing machines have a key function in production and distribution processes. They have to function smoothly to prevent product flow hold-ups, and they have to be adaptable to different goods and applications.

ElectroMech

Drive Solutions for Access Shafts

The conveyor technology specialist, ElectroMech, is India's biggest crane system manufacturer and offers solutions for various industrial manufacturing applications and for infrastructure projects. The company produces a wide range of lifting equipment and cranes. Precisely synchronized, robust, NORD drives with AC vector drives installed in control cabinets move the lifting equipment to raise and lower supply platforms.