There are currently no products in your cart.
In industrial applications, Electric Drive Units are responsible for between 30% and 40% of all electrical energy generated. Optimization of efficiency for the entire drive system including the application/process is a significant factor – the potential is typically about 30% to 60%.
More Information
DuoDrive is a revolutionary integrated gear unit/motor concept with a hygienic wash-down design. These units combine high-efficiency IE5+ motors and a single-stage helical gear units into one housing.
NORDBLOC.1 Bevel Gear Motors
- Simple installation in the field thanks to all connections being pluggable - Can be individually configured to suit application - Interconnection through all market-based protocols
IE5+ Synchronous Motors
- The level stage of energy efficiency: IE5+ - Compact and hygienic design - Constant high efficiency over the entire adjustment range
NORDAC FLEX SK 200E
- Flexible to install, easy and fast to service - Tailorable to any customer application by means of scaleable functions - Easy paramenter transfer via EEPROM memory
NORDAC ON was developed to meet the special requirements of horizontal conveyor technology, as well as for the interaction with the new IE5+ synchronous motor (NORDAC ON+).