• MAXXDRIVE Industrial Gear Units

    Highly-configurable gear units built for the toughest industrial applications.

    Learn More
  • DuoDrive, IE5+ Motor, NORDAC® ON

    Innovative, compatible, future-proof: Product news of mechanic and electric drive solutions from NORD DRIVESYSTEMS.

    More Information
  • NORDAC® PRO SK 500P Variable Frequency Drives

    • Integrated multi-protocol Ethernet interface
    • Voltage-free parameterization via USB port
    • Multi-encoder interface for multiple axis operation
    • Industry 4.0 ready!

    Learn More About NORDAC® PRO
  • LogiDrive® Complete Drive Solution

    • Modular gear unit, motor, and variable frequency drive
    • Minimizes overall lifecycle costs
    • High efficiency, even at partial loads and low speeds

    Learn More About LogiDrive®

<br><center><span style="font-size:40px;">October 2024 Stats</span></center>

25 %

Line Items Shipped Same/Next Day

46 %

Line Items Shipped Within 5 Working Days

95 %

On-Time Delivery

NORD DRIVESYSTEMS Group - Innovative Drive Solutions

As a system provider of innovative drive solutions with competence in more than 100 industries, NORD provides you with high-quality, flexible service. NORD® has 48 subsidiaries in 36 countries and sales partners in more than 50 countries. They provide on-site consulting, assembly, technical support, and customer service.

NORD DRIVESYSTEMS® News

NORD DRIVESYSTEMS Presents Complete Packaging Drive Solutions at PACK EXPO

NORD offers intelligent, reliable, and cost-efficient solutions for the entire packaging process including primary packaging, secondary packaging, end-of-line packaging, and higher-level applications.

Why Dry?

Gear motors from NORD DRIVESYSTEMS help Vincent Corporation put the squeeze on…well, almost everything.

NORD overhead conveyor drives are designed with an output mounting flange and shaft that match industry-standard footprints for easy drop-in replacements.

NORD Overhead Conveyor Drives: Space-Saving, Reliable Performance for Conveying Systems

Overhead conveyors drives are part of NORD’s modular product system, offering flexible input options, quiet running, and industry-standard footprints for easy drop-in replacement.

: NORD’s MAXXDRIVE product family includes both parallel shaft and right-angle designs for adaptability to a wide range of heavy industrial applications.

NORD IGUs for Powerful Performance for Demanding Applications

MAXXDRIVE industrial gear units from NORD DRIVESYSTEMS deliver significant output torques, and long service life for heavy-duty industrial applications.

Configure Now

Select a product group and create a new configuration. The myNORD portal provides quick, practical support for your day-to-day work to simplify our joint business processes.

Configure Now

NORD United States

With production facilities in the Midwest and on both coasts, NORD is prepared to serve you with some of the shortest lead times in the industry. We house extensive component inventory, allowing us to assemble and ship 25% of all orders same or next day!

Learn More About Our Facilities

NORD® Services

Thanks to our global support network, NORD can guarantee worldwide service. This includes simple organization and handling of repairs, spare parts deliveries, and on-site support in the customers’ country. Your local representatives also take care of your national service needs.

Our Services

Trade Shows and Events

PACK EXPO 2024

PACK EXPO 2024

Chicago, IL, United States

Booth N-5024

Visit us at PACK EXPO 2024. We are looking forward to seeing you!

Jobs at NORD®

There are a wide range of entry-level and advanced opportunities to begin your career at NORD®. Let us develop your individual path to success together.

See Current Career Opportunities