High Efficient Drive Technology From NORD DRIVESYSTEMS
Intelligent drive systems with an endless number of customizable application solutions: This has been NORD's motto for over 50 years. Today we are one of the global leaders in the industry – the result of modern in-house production down to the smallest detail, complete quality control and strict alignment to customer requirements.
Optimally selected components ensure the perfect fit, flexibility and durability of our drive solutions. Benefit from a complete range of drive technology, which includes gear units, AC electric motors, industrial gear units, frequency inverters and motor starters for centralized and decentralized drive control.
<h2>What is Unique About NORD Drive Solutions?</h2>
Efficiency
Operating costs can be significantly reduced thanks to energy efficient synchronous and asynchronous motors up to super premium efficiency (IE4).
Quality
High quality materials as well as our stringent quality management system and globally unified production standards ensure low wear and a long service life.
Toughness
For use in harsh conditions, we also supply our drive systems with corrosion protection using surface treatment.
Optimum Processes
We use the very latest production systems and production technologies to ensure high quality standards (KAIZEN, 5S, Visual Management, Shop Floor Management, Quality Circles).
Customer Focus
We produce all mechanical and electronic components for our drive systems in-house and can therefore respond quickly and flexibly to customers' requirements.
Fast, On-Time Delivery
We work continuously to optimize our seamless global supply chain.
<br>
<h2>Geared Motors</h2>
The compact UNICASE housing design, which was developed by NORD, is now the global industry standard. The end result is a torsionally rigid housing with superior dependability and long service life. Find out more about our
geared motors.
<h2>Industrial Gear Units</h2>
Optimized geometries, robust designs and precise shaft alignment enable use in demanding, high-torque applications. See our selection of
industrial gear units
for yourself.
<h2>Electric Motors</h2>
NORD offers a large selection of electric motors from its own production – e.g. single phase motors, energy efficient motors and smooth-body motors.
Find the right
electric motors
to drive for your application.
<h2>Electronic Drive Technology</h2>
Our drive electronics cover a wide power range and can be completely customized to fulfill the requirements of a wide range of applications.
Discover the advantages of our
electronic drive technology.
<h2>For High Performance: Geared Motors From NORD</h2>
NORD produces a wide range of geared motors for a large variety of applications. For example, our helical geared motors offer a modular, flexible design and are machined in a durable, precision-made one-piece housing.
Due to their parallel offset configuration, parallel shaft geared motors have a shorter overall length and can be mounted directly on the drive shaft with the bolt-on version featuring a continuous hollow bore. With bevel gear units and worm gear units you save a great deal of space, because the motor shaft and the drive shaft are at 90° to each other. Our bevel gear units can also equipped with a backstop.
Find out more about geared motors from NORD
<h2>For Greater Productivity: Energy-Efficient Electric Motors From NORD</h2>
<h2>Customs Tariff Numbers</h2>
Find the extensive list of NORD Customs tariff numbers
of our product groups according to the Harmonized Commodity Description and Coding System.
We ensure the optimal control of your drive unit with variable frequency drives (VFDs) for control cabinet installation or for decentralized use directly on the application. Our VFDs provide a large power range, scalable functions and high-precision control.
Contact us if you like to find out more about our
high performance drive electronic
selection?
<h2>For Ultimate Safety: ATEX Product Versions</h2>
We produce all motors according to your individual requirements, including explosion-protected versions (Zones 1, 2, 21 and 22).
<h2>Customs Tariff Numbers</h2>
Find the extensive list of NORD Customs tariff numbers
of our product groups according to the Harmonized Commodity Description and Coding System.