NORDAC BASE - SK 180E - frekvensomformer

Kompakt drev, de vigtigste drevfunktioner

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

The NORDAC BASE is NORD's economical drive solution for the decentralised drive technology sector. With the NORDAC BASE, you get a frequency inverter with a robust design that has been specially developed for simple drive solutions and low-cost installation outside the control cabinet.

  • Power range: 0.25 – 2.2 kW
  • Single-phase 110 - 120 V, 1/3-phase 200 - 240 V, 3-phase 380 - 500 V
  • Protection class: IP55, IP66
  • ATEX zone 22 3D
  • Motor-mounted, wall-mounted
  • SK CU4, SK TU4 plug-in control modules
  • SK CU4, SK TU4 extension modules

  • 3x Digital In, 3x Digtal Out, 2 x Analogue In
  • Optional In/Out extension
  • Ethernet interface can be extended for each option module
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets which can be switched online
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • Integrated line filter

BU0180 - SK 180E - manual


BU0180 - SK 180E - manual
  • Download Engelsk
Documentation Details

F3018_E3000 - SK 180E flyer - VE 25


F3018_E3000 - SK 180E flyer - VE 25
  • Download Engelsk
Documentation Details

BU0185 - SK 180E - Kortvejledning


BU0185 - SK 180E - Kortvejledning
  • Download Engelsk
Documentation Details

NORDCON

NORDCON

AG0104 - System Bus, Functional Description


AG0104 - System Bus, Functional Description
  • Download Engelsk
Documentation Details

BU0000 - NORD CON Software Manual


BU0000 - NORD CON Software Manual
  • Download Engelsk
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download Engelsk
Documentation Details

BU0180 - SK 180E - manual


BU0180 - SK 180E - manual
  • Download Engelsk
Documentation Details

BU0185 - SK 180E - Kortvejledning


BU0185 - SK 180E - Kortvejledning
  • Download Engelsk
Documentation Details

BU0550 - NORDAC - PLC manual


BU0550 - NORDAC - PLC manual
  • Download Engelsk
Documentation Details

BU0960 -


BU0960 -
  • Download Engelsk
Documentation Details

BU2100 - EtherNet/IP® Bus Interface


BU2100 - EtherNet/IP® Bus Interface
  • Download Engelsk
Documentation Details

BU2300 - EtherCAT Bus Interface BU2300


BU2300 - EtherCAT Bus Interface BU2300
  • Download Engelsk
Documentation Details

BU2400 - PROFINET IO Bus Interface BU2400


BU2400 - PROFINET IO Bus Interface BU2400
  • Download Engelsk
Documentation Details

BU2500 - CANopen Bus Interface BU2500


BU2500 - CANopen Bus Interface BU2500
  • Download Engelsk
Documentation Details

BU2600 - DeviceNet Bus Interface BU2600


BU2600 - DeviceNet Bus Interface BU2600
  • Download Engelsk
Documentation Details

BU2700 - PROFIBUS DP Bus Interface BU2700


BU2700 - PROFIBUS DP Bus Interface BU2700
  • Download Engelsk
Documentation Details

BU2900 - Industrial Ethernet for NORDAC frequency inverter


BU2900 - Industrial Ethernet for NORDAC frequency inverter
  • Download Engelsk
Documentation Details

Quick Start SK 1x0E - Quick Start SK 1x0E


Quick Start SK 1x0E - Quick Start SK 1x0E
  • Download Dansk
  • Download Engelsk
Documentation Details

SI0180 - SK 180E - Safety instructions


SI0180 - SK 180E - Safety instructions
  • Download Dansk
  • Download Engelsk
Documentation Details

TI 18552090 - Level Adapter PCB HTL - RS422


TI 18552090 - Level Adapter PCB HTL - RS422
  • Download Engelsk
Documentation Details

TI 18552095 - PCB CONVERTER HTL - HTL A+/- B+/-


TI 18552095 - PCB CONVERTER HTL - HTL A+/- B+/-
  • Download Engelsk
Documentation Details

TI 200852000 - Diagnostic cap - oil inspection glass


TI 200852000 - Diagnostic cap - oil inspection glass
  • Download Engelsk
Documentation Details

TI 275135000 - Power Input SK TIE4-HAN10E-M2B-LE


TI 275135000 - Power Input SK TIE4-HAN10E-M2B-LE
  • Download Engelsk
Documentation Details

TI 275135000 - Teknisk information / Datablad SK TIE4-HAN10E-M2B-LE


TI 275135000 - Teknisk information / Datablad SK TIE4-HAN10E-M2B-LE
  • Download Engelsk
Documentation Details

TI 275135010 - Teknisk information / Datablad SK TIE4-HAN10E-M2B-LA


TI 275135010 - Teknisk information / Datablad SK TIE4-HAN10E-M2B-LA
  • Download Engelsk
Documentation Details

TI 275135020 - Teknisk information / Datablad SK TIE4-HAN10E-M2B-MA


TI 275135020 - Teknisk information / Datablad SK TIE4-HAN10E-M2B-MA
  • Download Engelsk
Documentation Details

TI 275135030 - Teknisk information / Datablad SK TIE4-HANQ8-M-LE-MX


TI 275135030 - Teknisk information / Datablad SK TIE4-HANQ8-M-LE-MX
  • Download Engelsk
Documentation Details

TI 275135040 - Teknisk information / Datablad SK TIE4-HANQ8-M-LA-MX


TI 275135040 - Teknisk information / Datablad SK TIE4-HANQ8-M-LA-MX
  • Download Engelsk
Documentation Details

TI 275135050 - Teknisk information / Datablad SK TIE4-HANQ8-K-MA-MX


TI 275135050 - Teknisk information / Datablad SK TIE4-HANQ8-K-MA-MX
  • Download Engelsk
Documentation Details

TI 275135070 - Teknisk information / Datablad SK TIE4-HAN10E-M1B-LE


TI 275135070 - Teknisk information / Datablad SK TIE4-HAN10E-M1B-LE
  • Download Engelsk
Documentation Details

TI 275271000 - Internal Bus Interface SK CU4-PBR


TI 275271000 - Internal Bus Interface SK CU4-PBR
  • Download Engelsk
Documentation Details

TI 275271001 - Internal Bus Interface SK CU4-CAO


TI 275271001 - Internal Bus Interface SK CU4-CAO
  • Download Engelsk
Documentation Details

TI 275271002 - Internal Bus Interface SK CU4-DEV


TI 275271002 - Internal Bus Interface SK CU4-DEV
  • Download Engelsk
Documentation Details

TI 275271006 - IO Extention SK CU4-IOE Data Sheet


TI 275271006 - IO Extention SK CU4-IOE Data Sheet
  • Download Engelsk
Documentation Details

TI 275271007 - IO Extension SK CU4-IOE2


TI 275271007 - IO Extension SK CU4-IOE2
  • Download Engelsk
Documentation Details

TI 275271010 - SK CU4-MBR Electronic Brake Rectifier


TI 275271010 - SK CU4-MBR Electronic Brake Rectifier
  • Download Engelsk
Documentation Details

TI 275271011 - Setpoint Converter SK CU4-REL


TI 275271011 - Setpoint Converter SK CU4-REL
  • Download Engelsk
Documentation Details

TI 275271012 - Setpoint Converter SK CU4-REL-POW


TI 275271012 - Setpoint Converter SK CU4-REL-POW
  • Download Engelsk
Documentation Details

TI 275271015 - Internal Bus Interface SK CU4-PNT


TI 275271015 - Internal Bus Interface SK CU4-PNT
  • Download Engelsk
Documentation Details

TI 275271017 - Internal Bus Interface SK CU4-ECT


TI 275271017 - Internal Bus Interface SK CU4-ECT
  • Download Engelsk
Documentation Details

TI 275271019 - Internal Bus Interface SK CU4-EIP


TI 275271019 - Internal Bus Interface SK CU4-EIP
  • Download Engelsk
Documentation Details

TI 275271026 - Tech. Information / Datasheet SK CU4-PD2


TI 275271026 - Tech. Information / Datasheet SK CU4-PD2
  • Download Engelsk
Documentation Details

TI 275271027 - Tech. Information / Data sheet - SK CU4-ETH


TI 275271027 - Tech. Information / Data sheet - SK CU4-ETH
  • Download Engelsk
Documentation Details

TI 275271108 - Mains Unit SK CU4-24V-123-B


TI 275271108 - Mains Unit SK CU4-24V-123-B
  • Download Engelsk
Documentation Details

TI 275271109 - Mains Unit SK CU4-24V-140-B


TI 275271109 - Mains Unit SK CU4-24V-140-B
  • Download Engelsk
Documentation Details

TI 275271124 - Setpoint Converter SK CU4-SSR


TI 275271124 - Setpoint Converter SK CU4-SSR
  • Download Engelsk
Documentation Details

TI 275271128 - Setpoint Converter SK CU4-SSR-400


TI 275271128 - Setpoint Converter SK CU4-SSR-400
  • Download Engelsk
Documentation Details

TI 275271500 - SK CU4-PBR-C Internal Bus Interface


TI 275271500 - SK CU4-PBR-C Internal Bus Interface
  • Download Engelsk
Documentation Details

TI 275271501 - SK CU4-CAO-C Internal Bus Interface


TI 275271501 - SK CU4-CAO-C Internal Bus Interface
  • Download Engelsk
Documentation Details

TI 275271502 - Internal Bus Interface SK CU4-DEV-C


TI 275271502 - Internal Bus Interface SK CU4-DEV-C
  • Download Engelsk
Documentation Details

TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C


TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C
  • Download Engelsk
Documentation Details

TI 275271507 - IO Extension SK CU4-IOE2-C


TI 275271507 - IO Extension SK CU4-IOE2-C
  • Download Engelsk
Documentation Details

TI 275271511 - Setpoint Converter SK CU4-REL-C


TI 275271511 - Setpoint Converter SK CU4-REL-C
  • Download Engelsk
Documentation Details

TI 275271512 - Setpoint Converter SK CU4-REL-POW-C


TI 275271512 - Setpoint Converter SK CU4-REL-POW-C
  • Download Engelsk
Documentation Details

TI 275271515 - Internal Bus Interface SK CU4-PNT-C


TI 275271515 - Internal Bus Interface SK CU4-PNT-C
  • Download Engelsk
Documentation Details

TI 275271517 - Internal Bus Interface SK CU4-ECT-C


TI 275271517 - Internal Bus Interface SK CU4-ECT-C
  • Download Engelsk
Documentation Details

TI 275271519 - Internal Bus Interface SK CU4-EIP-C


TI 275271519 - Internal Bus Interface SK CU4-EIP-C
  • Download Engelsk
Documentation Details

TI 275271526 - Tech. Information / Datasheet SK CU4-PD2-C


TI 275271526 - Tech. Information / Datasheet SK CU4-PD2-C
  • Download Engelsk
Documentation Details

TI 275271527 - Tech. Information / Data sheet - SK CU4-ETH-C


TI 275271527 - Tech. Information / Data sheet - SK CU4-ETH-C
  • Download Engelsk
Documentation Details

TI 275271608 - Mains Unit SK CU4-24V-123-B-C


TI 275271608 - Mains Unit SK CU4-24V-123-B-C
  • Download Engelsk
Documentation Details

TI 275271609 - Mains Unit SK CU4-24V-140-B-C


TI 275271609 - Mains Unit SK CU4-24V-140-B-C
  • Download Engelsk
Documentation Details

TI 275271624 - Setpoint Converter SK CU4-SSR-C


TI 275271624 - Setpoint Converter SK CU4-SSR-C
  • Download Engelsk
Documentation Details

TI 275271628 - Setpoint Converter SK CU4-SSR-400-C


TI 275271628 - Setpoint Converter SK CU4-SSR-400-C
  • Download Engelsk
Documentation Details

TI 275273005 - External Brake Resistor SK BRE4-1-100-100


TI 275273005 - External Brake Resistor SK BRE4-1-100-100
  • Download Engelsk
Documentation Details

TI 275273005 - External Brake Resistor SK BRE4-1-100-100


TI 275273005 - External Brake Resistor SK BRE4-1-100-100
  • Download Engelsk
Documentation Details

TI 275273008 - External Brake Resistor SK BRE4-1-200-100


TI 275273008 - External Brake Resistor SK BRE4-1-200-100
  • Download Engelsk
Documentation Details

TI 275273012 - External Brake Resistor SK BRE4-1-400-100


TI 275273012 - External Brake Resistor SK BRE4-1-400-100
  • Download Engelsk
Documentation Details

TI 275273105 - External Brake Resistor SK BRE4-2-100-200


TI 275273105 - External Brake Resistor SK BRE4-2-100-200
  • Download Engelsk
Documentation Details

TI 275273108 - External Brake Resistor SK BRE4-2-200-200


TI 275273108 - External Brake Resistor SK BRE4-2-200-200
  • Download Engelsk
Documentation Details

TI 275273305 - External Brake Resistor SK BRW4-1-100-100


TI 275273305 - External Brake Resistor SK BRW4-1-100-100
  • Download Engelsk
Documentation Details

TI 275273305 - Brake Resistor SK BRW4-1-100-100


TI 275273305 - Brake Resistor SK BRW4-1-100-100
  • Download Engelsk
Documentation Details

TI 275273308 - External Brake Resistor SK BRW4-1-200-100


TI 275273308 - External Brake Resistor SK BRW4-1-200-100
  • Download Engelsk
Documentation Details

TI 275273312 - External Brake Resistor SK BRW4-1-400-100


TI 275273312 - External Brake Resistor SK BRW4-1-400-100
  • Download Engelsk
Documentation Details

TI 275273405 - External Brake Resistor SK BRW4-2-100-200


TI 275273405 - External Brake Resistor SK BRW4-2-100-200
  • Download Engelsk
Documentation Details

TI 275273408 - External Brake Resistor SK BRW4-2-200-200


TI 275273408 - External Brake Resistor SK BRW4-2-200-200
  • Download Engelsk
Documentation Details

TI 275273412 - External Brake Resistor SK BRW4-2-400-200


TI 275273412 - External Brake Resistor SK BRW4-2-400-200
  • Download Engelsk
Documentation Details

TI 275273605 - Brake Resistor SK BREW4-1-100-100


TI 275273605 - Brake Resistor SK BREW4-1-100-100
  • Download Engelsk
Documentation Details

TI 275273608 - Brake Resistor SK BREW4-1-200-100


TI 275273608 - Brake Resistor SK BREW4-1-200-100
  • Download Engelsk
Documentation Details

TI 275273612 - Brake Resistor SK BREW4-1-400-100


TI 275273612 - Brake Resistor SK BREW4-1-400-100
  • Download Engelsk
Documentation Details

TI 275273705 - Brake Resistor SK BREW4-2-100-200


TI 275273705 - Brake Resistor SK BREW4-2-100-200
  • Download Engelsk
Documentation Details

TI 275273708 - Brake Resistor SK BREW4-2-200-200


TI 275273708 - Brake Resistor SK BREW4-2-200-200
  • Download Engelsk
Documentation Details

TI 275273712 - External Brake Resistor SK BREW4-2-400-200


TI 275273712 - External Brake Resistor SK BREW4-2-400-200
  • Download Engelsk
Documentation Details

TI 275273xxx - External Brake Resistor SK BREW4-...


TI 275273xxx - External Brake Resistor SK BREW4-...
  • Download Engelsk
Documentation Details

TI 275274031 - SK TD-KIT-1 Connection Extension Kit


TI 275274031 - SK TD-KIT-1 Connection Extension Kit
  • Download Engelsk
Documentation Details

TI 275274100 - Teknisk information / Datablad SK TIE4-adaptersæt-HAN


TI 275274100 - Teknisk information / Datablad SK TIE4-adaptersæt-HAN
  • Download Engelsk
Documentation Details

TI 275274110 - Teknisk information / Datablad SK TIE4-2HANQ5-K-LE-LA


TI 275274110 - Teknisk information / Datablad SK TIE4-2HANQ5-K-LE-LA
  • Download Engelsk
Documentation Details

TI 275274111 - Power Input SK TIE4-HANQ5-K-LE-MX


TI 275274111 - Power Input SK TIE4-HANQ5-K-LE-MX
  • Download Engelsk
Documentation Details

TI 275274112 - Teknisk information / Datablad HANQ SK TIE4-2HANQ4-M-LE-LA


TI 275274112 - Teknisk information / Datablad HANQ SK TIE4-2HANQ4-M-LE-LA
  • Download Engelsk
Documentation Details

TI 275274113 - Teknisk information / Datablad SK TIE4-HANQ4-M-LE-MX


TI 275274113 - Teknisk information / Datablad SK TIE4-HANQ4-M-LE-MX
  • Download Engelsk
Documentation Details

TI 275274114 - Teknisk information / Datablad SK TIE4-HQ4+Q8-M-LE-MA


TI 275274114 - Teknisk information / Datablad SK TIE4-HQ4+Q8-M-LE-MA
  • Download Engelsk
Documentation Details

TI 275274115 - Connection Ext. SK TIE4-HANQ5+Q7-M-LE-IO


TI 275274115 - Connection Ext. SK TIE4-HANQ5+Q7-M-LE-IO
  • Download Engelsk
Documentation Details

TI 275274117 - Power Input SK TIE4-HAN4A-K-LE-MX


TI 275274117 - Power Input SK TIE4-HAN4A-K-LE-MX
  • Download Engelsk
Documentation Details

TI 275274118 - Power Input SK TIE4-HANQ5-K-LE-MX-AR3


TI 275274118 - Power Input SK TIE4-HANQ5-K-LE-MX-AR3
  • Download Engelsk
Documentation Details

TI 275274119 - Teknisk information / Datablad HANQ SK TIE4-2HANQ4-M-LE-LA


TI 275274119 - Teknisk information / Datablad HANQ SK TIE4-2HANQ4-M-LE-LA
  • Download Engelsk
Documentation Details

TI 275274120 - Connection Ext. SK TIE4-2XTEC_23-M-LE-LA


TI 275274120 - Connection Ext. SK TIE4-2XTEC_23-M-LE-LA
  • Download Engelsk
Documentation Details

TI 275274122 - Teknisk information / Datablad SK TIE4-HAN10E-M1B-MA


TI 275274122 - Teknisk information / Datablad SK TIE4-HAN10E-M1B-MA
  • Download Engelsk
Documentation Details

TI 275274123 - Power Input SK TIE4-2HANQ5-M-LE-MA-001


TI 275274123 - Power Input SK TIE4-2HANQ5-M-LE-MA-001
  • Download Engelsk
Documentation Details

TI 275274124 - Power Input SK TIE4-2HAN4A-M-LE-MA-001


TI 275274124 - Power Input SK TIE4-2HAN4A-M-LE-MA-001
  • Download Engelsk
Documentation Details

TI 275274132 - Power Input SK TIE4-CA3GS-K-LE-MX


TI 275274132 - Power Input SK TIE4-CA3GS-K-LE-MX
  • Download Engelsk
Documentation Details

TI 275274133 - Power Input SK TIE4-NQ16-K-LE


TI 275274133 - Power Input SK TIE4-NQ16-K-LE
  • Download Engelsk
Documentation Details

TI 275274135 - Connection Extension SK TIE4-2HAN3A-K-IO-IO


TI 275274135 - Connection Extension SK TIE4-2HAN3A-K-IO-IO
  • Download Engelsk
Documentation Details

TI 275274138 - Brake Resistor SK TIE4-HANQ2-K-BRE-MX


TI 275274138 - Brake Resistor SK TIE4-HANQ2-K-BRE-MX
  • Download Engelsk
Documentation Details

TI 275274150 - Hybrid Plug SK TIE4-2HANB_CU-K-IO-IO


TI 275274150 - Hybrid Plug SK TIE4-2HANB_CU-K-IO-IO
  • Download Engelsk
Documentation Details

TI 275274168 - Power Input Connection Extension SK TIE4-MSW-HANK4-M-LE


TI 275274168 - Power Input Connection Extension SK TIE4-MSW-HANK4-M-LE
  • Download Engelsk
Documentation Details

TI 275274172 - Motor Output Connection Extension SK TIE4-NQ16-M-MA


TI 275274172 - Motor Output Connection Extension SK TIE4-NQ16-M-MA
  • Download Engelsk
Documentation Details

TI 275274173 - Tecnical Information / Data sheet SK TIE4-NQ16-K-LA


TI 275274173 - Tecnical Information / Data sheet SK TIE4-NQ16-K-LA
  • Download Engelsk
Documentation Details

TI 275274185 - Power Input Connection Extension SK TIE4-QPD4SPM


TI 275274185 - Power Input Connection Extension SK TIE4-QPD4SPM
  • Download Engelsk
Documentation Details

TI 275274207 - Data sheet ATEX Kit SK 1xxE-ATEX-IP55


TI 275274207 - Data sheet ATEX Kit SK 1xxE-ATEX-IP55
  • Download Engelsk
Documentation Details

TI 275274208 - SK 1xxE-ATEX-IP66 - ATEX kit IP66


TI 275274208 - SK 1xxE-ATEX-IP66 - ATEX kit IP66
  • Download Engelsk
Documentation Details

TI 275274500 - BUS System Connector SK TIE4-M12-PBD


TI 275274500 - BUS System Connector SK TIE4-M12-PBD
  • Download Engelsk
Documentation Details

TI 275274500 - Datablad SK TIE4-M12-PBR


TI 275274500 - Datablad SK TIE4-M12-PBR
  • Download Engelsk
Documentation Details

TI 275274501 - Datablad SK TIE4-M12-CAO


TI 275274501 - Datablad SK TIE4-M12-CAO
  • Download Engelsk
Documentation Details

TI 275274502 - Datablad SK TIE4-M12-ASI


TI 275274502 - Datablad SK TIE4-M12-ASI
  • Download Engelsk
Documentation Details

TI 275274508 - Datablad SK TIE4-M12-ANA


TI 275274508 - Datablad SK TIE4-M12-ANA
  • Download Engelsk
Documentation Details

TI 275274513 - Datablad SK TIE4-M12-ASI-AUX


TI 275274513 - Datablad SK TIE4-M12-ASI-AUX
  • Download Engelsk
Documentation Details

TI 275274515 - Teknisk information / Datablad SK TIE4-M12-CAO-OUT


TI 275274515 - Teknisk information / Datablad SK TIE4-M12-CAO-OUT
  • Download Engelsk
Documentation Details

TI 275274601 - Datablad Tilslutningskabel SK TIE4-RJ12-RJ12


TI 275274601 - Datablad Tilslutningskabel SK TIE4-RJ12-RJ12
  • Download Engelsk
Documentation Details

TI 275274603 - Connection Ext. SK TIE4-RS485-RS232


TI 275274603 - Connection Ext. SK TIE4-RS485-RS232
  • Download Engelsk
Documentation Details

TI 275274604 - SK TIE4-RS232-USB Interface Converter


TI 275274604 - SK TIE4-RS232-USB Interface Converter
  • Download Engelsk
Documentation Details

TI 275274700 - Potentiometer SK TIE4-POT


TI 275274700 - Potentiometer SK TIE4-POT
  • Download Engelsk
Documentation Details

TI 275274701 - Switch SK TIE4-SWT


TI 275274701 - Switch SK TIE4-SWT
  • Download Engelsk
Documentation Details

TI 275274805- 808 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL


TI 275274805- 808 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download Engelsk
Documentation Details

TI 275280200 - Teknisk information / Datablad SK TI4-TU-MSW


TI 275280200 - Teknisk information / Datablad SK TI4-TU-MSW
  • Download Engelsk
Documentation Details

TI 275280700 - Teknisk information / Datablad SK TI4-TU-MSW-C


TI 275280700 - Teknisk information / Datablad SK TI4-TU-MSW-C
  • Download Engelsk
Documentation Details

TI 275281100 - External Bus Interface SK TU4-PBR


TI 275281100 - External Bus Interface SK TU4-PBR
  • Download Engelsk
Documentation Details

TI 275281101 - External Bus Interface SK TU4-CAO


TI 275281101 - External Bus Interface SK TU4-CAO
  • Download Engelsk
Documentation Details

TI 275281106 - IO Extension SK TU4-IOE


TI 275281106 - IO Extension SK TU4-IOE
  • Download Engelsk
Documentation Details

TI 275281108 - Mains Unit SK TU4-24V-123-B


TI 275281108 - Mains Unit SK TU4-24V-123-B
  • Download Engelsk
Documentation Details

TI 275281109 - Mains Unit SK TU4-24V-140-B


TI 275281109 - Mains Unit SK TU4-24V-140-B
  • Download Engelsk
Documentation Details

TI 275281110 - PotentiometerBox SK TU4-POT-123-B


TI 275281110 - PotentiometerBox SK TU4-POT-123-B
  • Download Engelsk
Documentation Details

TI 275281111 - PotentiometerBox SK TU4-POT-140-B


TI 275281111 - PotentiometerBox SK TU4-POT-140-B
  • Download Engelsk
Documentation Details

TI 275281115 - External Bus Interface SK TU4-PNT


TI 275281115 - External Bus Interface SK TU4-PNT
  • Download Engelsk
Documentation Details

TI 275281117 - External Bus Interface SK TU4-ECT


TI 275281117 - External Bus Interface SK TU4-ECT
  • Download Engelsk
Documentation Details

TI 275281119 - External Bus Interface SK TU4-EIP


TI 275281119 - External Bus Interface SK TU4-EIP
  • Download Engelsk
Documentation Details

TI 275281122 - External Bus Interface SK TU4-PNT-M12


TI 275281122 - External Bus Interface SK TU4-PNT-M12
  • Download Engelsk
Documentation Details

TI 275281123 - Maintenance Switch SK TU4-MSW


TI 275281123 - Maintenance Switch SK TU4-MSW
  • Download Engelsk
Documentation Details

TI 275281132 - Techn. Information / Data sheet - SK TU4-ETH


TI 275281132 - Techn. Information / Data sheet - SK TU4-ETH
  • Download Engelsk
Documentation Details

TI 275281150 - SK TU4-PBR-C External Bus Interface


TI 275281150 - SK TU4-PBR-C External Bus Interface
  • Download Engelsk
Documentation Details

TI 275281151 - SK TU4-CAO-C External Bus Interface


TI 275281151 - SK TU4-CAO-C External Bus Interface
  • Download Engelsk
Documentation Details

TI 275281152 - SK TU4-DEV-C External Bus Interface


TI 275281152 - SK TU4-DEV-C External Bus Interface
  • Download Engelsk
Documentation Details

TI 275281156 - IO Extension SK TU4-IOE-C


TI 275281156 - IO Extension SK TU4-IOE-C
  • Download Engelsk
Documentation Details

TI 275281158 - Mains Unit SK TU4-24V-123-B-C


TI 275281158 - Mains Unit SK TU4-24V-123-B-C
  • Download Engelsk
Documentation Details

TI 275281159 - Mains Unit SK TU4-24V-140-B-C


TI 275281159 - Mains Unit SK TU4-24V-140-B-C
  • Download Engelsk
Documentation Details

TI 275281160 - PotentiometerBox SK TU4-POT-123-B-C


TI 275281160 - PotentiometerBox SK TU4-POT-123-B-C
  • Download Engelsk
Documentation Details

TI 275281161 - PotentiometerBox SK TU4-POT-140-B-C


TI 275281161 - PotentiometerBox SK TU4-POT-140-B-C
  • Download Engelsk
Documentation Details

TI 275281165 - External Bus Interface SK TU4-PNT-C


TI 275281165 - External Bus Interface SK TU4-PNT-C
  • Download Engelsk
Documentation Details

TI 275281167 - External Bus Interface SK TU4-ECT-C


TI 275281167 - External Bus Interface SK TU4-ECT-C
  • Download Engelsk
Documentation Details

TI 275281169 - External Bus Interface SK TU4-EIP-C


TI 275281169 - External Bus Interface SK TU4-EIP-C
  • Download Engelsk
Documentation Details

TI 275281172 - External Bus Interface SK TU4-PNT-M12-C


TI 275281172 - External Bus Interface SK TU4-PNT-M12-C
  • Download Engelsk
Documentation Details

TI 275281173 - Maintenance Switch SK TU4-MSW-C


TI 275281173 - Maintenance Switch SK TU4-MSW-C
  • Download Engelsk
Documentation Details

TI 275281182 - Techn. Information / Data sheet - SK TU4-ETH-C


TI 275281182 - Techn. Information / Data sheet - SK TU4-ETH-C
  • Download Engelsk
Documentation Details

TI 275281200 - SK TU4-PBR-M12 External Bus Interface


TI 275281200 - SK TU4-PBR-M12 External Bus Interface
  • Download Engelsk
Documentation Details

TI 275281201 - External Bus Interface SK TU4-CAO-M12


TI 275281201 - External Bus Interface SK TU4-CAO-M12
  • Download Engelsk
Documentation Details

TI 275281202 - SK TU4-DEV-M12 External Bus Interface


TI 275281202 - SK TU4-DEV-M12 External Bus Interface
  • Download Engelsk
Documentation Details

TI 275281206 - IO Extension SK TU4-IOE-M12


TI 275281206 - IO Extension SK TU4-IOE-M12
  • Download Engelsk
Documentation Details

TI 275281233 - Techn. Information / Data sheet - SK TU4-ETH-M12


TI 275281233 - Techn. Information / Data sheet - SK TU4-ETH-M12
  • Download Engelsk
Documentation Details

TI 275281250 - Data Sheet SK TU4-PBR-M12-C


TI 275281250 - Data Sheet SK TU4-PBR-M12-C
  • Download Engelsk
Documentation Details

TI 275281251 - SK TU4-CAO-M12-C External Bus Interface


TI 275281251 - SK TU4-CAO-M12-C External Bus Interface
  • Download Engelsk
Documentation Details

TI 275281252 - SK TU4-DEV-M12-C External Bus Interface


TI 275281252 - SK TU4-DEV-M12-C External Bus Interface
  • Download Engelsk
Documentation Details

TI 275281256 - IO Extension SK TU4-IOE-M12-C


TI 275281256 - IO Extension SK TU4-IOE-M12-C
  • Download Engelsk
Documentation Details

TI 275281283 - Techn. Information / Data sheet - SK TU4-ETH-M12-C


TI 275281283 - Techn. Information / Data sheet - SK TU4-ETH-M12-C
  • Download Engelsk
Documentation Details

TI 275281513 - Tech. Information / Datasheet SK SSX-3A


TI 275281513 - Tech. Information / Datasheet SK SSX-3A
  • Download Engelsk
Documentation Details

TI 278910120 - Control Box-Manual Control Unit SK POT1-1


TI 278910120 - Control Box-Manual Control Unit SK POT1-1
  • Download Engelsk
Documentation Details

TI 278910140 - Control Box-Manual Control Unit SK POT1-2


TI 278910140 - Control Box-Manual Control Unit SK POT1-2
  • Download Engelsk
Documentation Details

TI 800_000000003 - Residual Currents and Protection


TI 800_000000003 - Residual Currents and Protection
  • Download Engelsk
Documentation Details

TI 80_0010 - Tech. Information / Data sheet - Engineering and Commissioning Guideline IE4- motors with frequency inverter


TI 80_0010 - Tech. Information / Data sheet - Engineering and Commissioning Guideline IE4- motors with frequency inverter
  • Download Engelsk
Documentation Details

TI 80_0011 - Installation of NORD components


TI 80_0011 - Installation of NORD components
  • Download Engelsk
Documentation Details

TI 80_0013 - Tech. Information / Data sheet - UL- group fusing


TI 80_0013 - Tech. Information / Data sheet - UL- group fusing
  • Download Engelsk
Documentation Details

TI 80_0019 - Data sheet - Protective Ground Conductor


TI 80_0019 - Data sheet - Protective Ground Conductor
  • Download Engelsk
Documentation Details

TI 80_0020 - Technical Information - Climate Classes


TI 80_0020 - Technical Information - Climate Classes
  • Download Engelsk
Documentation Details

TI 80_0022 - Tech Info for SK 1x0E-...-323...-BRI / -NSD


TI 80_0022 - Tech Info for SK 1x0E-...-323...-BRI / -NSD
  • Download Engelsk
Documentation Details

TI 80_0023 - Tech Info for SK 1x0E-...-340...-BRI / -NSD


TI 80_0023 - Tech Info for SK 1x0E-...-340...-BRI / -NSD
  • Download Engelsk
Documentation Details

TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781


TI 80_0035 - Technical Information - Energy efficiency according to Ecodesign Regulation 2019/1781
  • Download Engelsk
Documentation Details

TI 80_0037 - Data sheet - Plug-in power supply NORD products


TI 80_0037 - Data sheet - Plug-in power supply NORD products
  • Download Engelsk
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal according to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal according to
  • Download Engelsk
Documentation Details

TI 80_0046 - Techn. Information / Datasheet - Adapters and adapter cables for the parameterisation units and NORDCON


TI 80_0046 - Techn. Information / Datasheet - Adapters and adapter cables for the parameterisation units and NORDCON
  • Download Engelsk
Documentation Details

NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC - Electronic drive technology


NORDAC Centralized/Decentralized VFD & Motor Starters - NORDAC - Electronic drive technology
  • Download Engelsk
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download Engelsk
Documentation Details

F3018_E3000 - SK 180E flyer - VE 25


F3018_E3000 - SK 180E flyer - VE 25
  • Download Engelsk
Documentation Details

I8160 - Imagebrochure - VE 25


I8160 - Imagebrochure - VE 25
  • Download Engelsk
Documentation Details

S4200 - Der Antrieb, Pålidelig Fleksibel International - Enhed 25


S4200 - Der Antrieb, Pålidelig Fleksibel International - Enhed 25
  • Download Engelsk
Documentation Details

S4800 - Drevsystem med integreret PLC - VE 25


S4800 - Drevsystem med integreret PLC - VE 25
  • Download Engelsk
Documentation Details

S4900 - The drive with integrated PLC - NORD 4.0.


S4900 - The drive with integrated PLC - NORD 4.0.
  • Download Engelsk
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download Engelsk
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Engelsk
Documentation Details

C310400_CE - Declaration of Conformity - SK 180E ... 190E


C310400_CE - Declaration of Conformity - SK 180E ... 190E
  • Download Engelsk
Documentation Details

C310401_CE - Declaration of Conformity - SK 180E ... 190E, SK 200E - 110V


C310401_CE - Declaration of Conformity - SK 180E ... 190E, SK 200E - 110V
  • Download Engelsk
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Engelsk
Documentation Details

C312400 - Supplier’s declaration of conformity for frequency inverter SK 180/190E - Australia - ACMA


C312400 - Supplier’s declaration of conformity for frequency inverter SK 180/190E - Australia - ACMA
  • Download Engelsk
Documentation Details

C432410_ATEX - Declaration of Conformity - Frequency Inverter SK 180E ATEX 2014/34/EU


C432410_ATEX - Declaration of Conformity - Frequency Inverter SK 180E ATEX 2014/34/EU
  • Download Engelsk
Documentation Details

EAC Certificate of Conformity for Ex Inverters #01109 - EAC Certificate of conformity for explosion proof frequency inverters NORD - No. 01109


EAC Certificate of Conformity for Ex Inverters #01109 - EAC Certificate of conformity for explosion proof frequency inverters NORD - No. 01109
  • Download Engelsk
Documentation Details

UKCA Conformity Declaration - NORDAC BASE SK 180E - UKCA Declaration of Conformity - NORDAC BASE SK 180E


UKCA Conformity Declaration - NORDAC BASE SK 180E - UKCA Declaration of Conformity - NORDAC BASE SK 180E
  • Download Engelsk
Documentation Details

UKCA Conformity Declaration - NORDAC BASE SK 180E - UKCA Declaration of Conformity - NORDAC BASE SK 180E


UKCA Conformity Declaration - NORDAC BASE SK 180E - UKCA Declaration of Conformity - NORDAC BASE SK 180E
  • Download Engelsk
Documentation Details