Catalogs
Motors and Brakemotors - 50 & 60 Hz
M7000

Catalog for NORD motors, e.g.
- Three-phase motors
- Single phase motors
- ATEX motors
SK63S/4, SK63L/4, SK71S/4, SK71L/4, SK80S/4, SK80L/4, SK90S/4, SK90L/4, SK100L/4, SK100LA/4, SK112M/4, SK132S/4, SK132M/4, SK132MA/4, SK160M/4, SK160L/4, SK180MX/4, SK180LX/4, SK200LX/4
SK63S/2, SK63L/2, SK71S/2, SK71L/2, SK80S/2, SK80L/2, SK90S/2, SK90L/2, SK100L/2, SK112M/2, SK132S/2, SK132SA/2, SK132M/2
SK63S/6, SK63L/6, SK71S/6, SK71L/6, SK80S/6, SK80L/6, SK90S/6, SK90L/6, SK100L/6, SK112M/6, SK132S/6, SK132M/6, SK132MA/6
SK63S/4-2, SK63L/4-2, SK71S/4-2, SK71L/4-2, SK80S/4-2, SK80L/4-2, SK90S/4-2, SK90L/4-2, SK100L/4-2, SK100LA/4-2, SK112M/4-2, SK112MA/4-2, SK132S/4-2, SK132M/4-2, SK132MA/4-2, SK160M/4-2, SK160L/4-2
SK71S/8-2WU, SK71L/8-2WU, SK80S/8-2WU, SK80L/8-2WU, SK90S/8-2WU, SK90L/8-2WU, SK100L/8-2WU, SK100LA/8-2WU, SK112M/8-2WU, SK132S/8-2WU, SK132M/8-2WU
SK71S/8-2, SK71L/8-2, SK80S/8-2, SK80L/8-2, SK90S/8-2, SK90L/8-2, SK100L/8-2, SK100LA/8-2, SK112M/8-2, SK132S/8-2, SK132M/8-2
SK63L/4EHB1, SK63LA/4EHB1, SK71L/4EHB1, SK71LA/4EHB1, SK80L/4EHB1, SK80LA/4EHB1, SK90L/4EHB1, SK90LB/4EHB1
SK63L/4EAR1, SK63LA/4EAR1, SK71L/4EAR1, SK71LA/4EAR1, SK80L/4EAR1, SK80LA/4EAR1, SK90L/4EAR1, SK90LB/4EAR1
SK63L/4EST, SK63L/4EST, SK71S/4EST, SK71L/4EST, SK80S/4EST, SK80L/4EST, SK90S/4EST, SK90L/4EST
SK63LA/4ECR, SK71L/4ECR, SK71LA/4ECR, SK80L/4ECR, SK80LA/4ECR, SK90L/4ECR, SK90LB/4ECR, SK90LX/4ECR
SK63S/4EST, SK63L/4EST, SK71S/4EST, SK71L/4EST, SK80S/4EST, SK80L/4EST, SK90S/4EST, SK90L/4EST
SK80SH/4, SK80LH/4, SK90SH/4, SK90LH/4, SK100LH/4, SK100AH/4, SK112MH/4, SK132SH/4, SK132MH/4, SK132LH/4, SK160SH/4, SK160MH/4, SK160LH/4, SK180MH/4, SK180LH/4, SK200XH/4, SK225SH/4, SK225MH/4, SK225WH/4
SK80SH/2, SK80LH/2, SK90SH/2, SK90LH/2, SK100LH/2, SK112MH/2, SK132SH/2, SK132RH/2
SK80LP/4, SK90SP/4, SK90LP/4, SK100LP/4, SK100AP/4, SK112MP/4, SK132SP/4, SK132MP/4, SK160SP/4, SK160MP/4, SK160LP/4, SK180MP/4, SK180LP/4, SK225RP/4, SK225SP/4, SK225MP/4, SK250WP/4
SK80T1/4, SK80T1/4HM, SK90T1/4, SK90T3/4, SK90T3/4HM, SK100T2/4, SK100T5/4, SK100T5/4HM
SK63S/42D, SK63L/42D, SK71S/42D, SK71L/42D, SK80S/42D, SK80L/42D, SK90S/42D, SK90L/42D, SK100L/42D, SK100LA/42D, SK112M/42D, SK132S/42D, SK132M/42D, SK132MA/42D
SK63S/43D, SK63L/43D, SK71S/43D, SK71L/43D, SK80S/43D, SK80L/43D, SK90S/43D, SK90L/43D, SK100L/43D, SK100LA/43D, SK112M/43D, SK132S/43D, SK132M/43D, SK132MA/43D
SK80SH/42D, SK80LH/42D, SK90SH/42D, SK90LH/42D, SK100LH/42D, SK100AH/42D, SK112MH/42D, SK132SH/42D, SK132MH/42D, SK132LH/42D, SK160MH/42D, SK160LH/42D, SK180MH/42D, SK180LH/42D
SK80SH/43D, SK80LH/43D, SK90SH/43D, SK90LH/43D, SK100LH/43D, SK100AH/43D, SK112MH/43D, SK132SH/43D, SK132MH/43D, SK132LH/43D, SK160MH/43D, SK160LH/43D, SK180MH/43D, SK180LH/43D