News –

New MAXXDRIVE® XT Industrial Gear Units Launched

Optimized design for maximum thermal ratings – and engineered for extreme industrial conveying applications

NORD delivers a full drive package for bulk material handling with the new MAXXDRIVE® XT series.

NORD delivers a full drive package for bulk material handling with the new MAXXDRIVE® XT series.

Waunakee, WI , 2019-02-25

NORD Gear Corporation unveils the new MAXXDRIVE® XT series of industrial gear units (IGUs) at the Grain Elevator and Processing Society Exchange, March 9-12, 2019.

The MAXXDRIVE XT series expands NORD’s line of IGU production. The new gear units achieve very high thermal ratings as result of a new and optimized housing design. Together with the increased surface design and optimized fan design, MAXXDRIVE XT gear units are ideal for continuous industrial conveying and bulk material handling applications. In many cases, additional cooling is not required.

The new generation of IGUs supplement NORD’s application-optimized right angle gear units, and is especially suitable for conveyor belt systems. Hani Almoghrabi, NORD’s Large Industrial Drives Product Manager, said “The gear units are ideal for continuous bulk material handling, mining and conveying aggregates (coal, copper, lithium, quarried materials).”

The optimized housing geometry achieves maximum thermal ratings and effective fan cooling through an enhanced fan design and air flow. “NORD’s new MAXXDRIVE XT series is achieving some of the highest thermal ratings in the industry,” says Almoghrabi.

He said the MAXXDRIVE line also offers the industry’s largest range of symmetrical designed IGUs. “Mirror image conveyor installations are possible with the MAXXDRIVE, which can drastically reduce spare units, maintenance and downtime cost.”

NORD is introducing seven MAXXDRIVE XT sizes with a power range of 67 to 2,000 HP with speed ratios of 6.3 to 22.4. Output torque ranges from 132,000 to 660,000 lb-in. The power and speed range were specifically designed for industries in which high speed ranges are required in combination with high powers.