NORDAC® LINK – SK 250E – Variable frequency drive

Rapid installation, simple maintenance

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

The NORDAC LINK is the convenient NORD drive solution for flexible decentralised installation. The NORDAC LINK can be freely configured as required and can therefore be adapted to a large variety of applications. The NORDAC LINK can be quickly and simply installed thanks to its high level of pluggability. Commissioning and servicing is quick and simple due to the integrated maintenance switch and local manual control options.

  • Power range: 0.37- 7.5 kW
  • 3-phase 380 - 500 V
  • Protection class: IP55, IP65
  • Flexible decentralised installation
  • Wall-mounted
  • Functional safety

  • 5x Digital In, 2x Digital Out, 2x Analogue In
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for motor brake control
  • High precision control through current vector control
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • Energy saving function for partial load range
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors (supplemented from left page)
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

F3025 - NORDAC® LINK Field Distribution System


F3025 - NORDAC® LINK Field Distribution System
  • Download US-English
Documentation Details

BU0250 - NORDAC LINK Variable Frequency Drive User Manual


BU0250 - NORDAC LINK Variable Frequency Drive User Manual
  • Download English
Documentation Details

NORDCON

NORDCON

RSLogix 5000® / Studio 5000® Add-On Instructions - RSLogix 5000® / Studio 5000® Add-On Instructions


RSLogix 5000® / Studio 5000® Add-On Instructions - RSLogix 5000® / Studio 5000® Add-On Instructions
  • Download US-English
Documentation Details

E3000 - NORDAC® Electronic Drive Technology - Centralized/Decentralized VFDs and Motor Starters


E3000 - NORDAC® Electronic Drive Technology - Centralized/Decentralized VFDs and Motor Starters
  • Download US-English
Documentation Details

A6080 - Corrugated Board Floor Conveyors


A6080 - Corrugated Board Floor Conveyors
  • Download US-English
Documentation Details

F3025 - NORDAC® LINK Field Distribution System


F3025 - NORDAC® LINK Field Distribution System
  • Download US-English
Documentation Details

S5200 - LogiDrive - Drive Solutions for Intralogistics and Airport Applications


S5200 - LogiDrive - Drive Solutions for Intralogistics and Airport Applications
  • Download US-English
Documentation Details