NEW

SK 300P - NORDAC ON/ON+ - frequency inverter

Optimised by focus

  • Powers: Up to 0.95 kW
  • Клас захисту: IP55, IP66
  • Кріплення на стіну або двигун
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC ON was developed to meet the special requirements of horizontal conveyor technology, as well as for the interaction with the new IE5+ synchronous motor (NORDAC ON+), and is characterised by an integrated Ethernet interface, full Plug-and-Play capabilities, and a very compact design. The NORDAC ON is an economic solution for IIoT environments.

Available from Q4/2021

  • Power range: 0.37 - 0.95 kW
  • 3-phase 380 - 480 V
  • NORDAC ON for IE3 drives, NORDAC ON+ for IE5+ drives
  • Protection class: IP55, IP66
  • Functional safety

Future-ready

IIoT capability

Firmware update via Ethernet

PLC functionality for drive-related functions (PLC onboard)

Full Plug-and-Play capability for fast commissioning

Control and parameterisation tools with simple parameter structure

Possible reduction of variants within a system

Drives usable over a wide frequency range

Integrated Ethernet-based field bus systems switchable via parameters

Compact, space-saving design due to integration of Ethernet communication

STO and SS1 – optional integrated safety functions

Line filter for compliance with EMC regulations